Material Properties | |
---|---|
Actuator Material | PA66 |
Actuator Flammability Rating | UL94 HB |
Actuator Color | White |
Base Material | PA66 |
Base Flammability Rating | UL94 HB |
Frame Material | PA66 |
Frame Flammability Rating | UL94 HB |
Frame Color | Black |
Diffuser Plate | PC |
Diffuser Plate Flammability Rating | UL94 HB |
LED Terminal Material | Copper Alloy |
LED Terminal Plating | Tin |
Contact Material | Stainless Steel |
Contact Plating | Silver |
Terminal Material | Copper Alloy |
Terminal Plating | Silver |
Electrical Properties | |
---|---|
Contact Resistance Initial | 100 MΩ |
Contact Resistance After Life Test | 2 Ω |
RISO | 100 MΩ |
Withstanding Voltage | 500 V (AC) |
Mechanical Properties | |
---|---|
Operation Force (Value) | 220 g |
Electrical Life | 100000 Cycles |
Optical Properties | |
---|---|
Lens Type | Water clear; Waterclear |
Chip Technology | AlGaInP; InGaN |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Packaging Properties | |
---|---|
Packaging | ESD Tray |
Application Notes
Products
Order Code | Datasheet | Downloads | Emitting Color | H (mm) | Samples | |
---|---|---|---|---|---|---|
440RS67082622 | SPEC | 5 files | Red | 8.2 | ||
440GS67082622 | SPEC | 5 files | Green | 8.2 | ||
440BS67082622 | SPEC | 5 files | Blue | 8.2 | ||
440YS67082622 | SPEC | 5 files | Yellow | 8.2 | ||
440VR67082622 | SPEC | 5 files | Bright Green & Red | 8.2 |
Order Code | Datasheet | |
---|---|---|
440RS67082622 | SPEC | |
440GS67082622 | SPEC | |
440BS67082622 | SPEC | |
440YS67082622 | SPEC | |
440VR67082622 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Emitting Color | H (mm) | Samples |
---|