Applications
- Assembling of PCBs to housing and to other PCBs
- For distances from 1 to 10 mm
- Fast and precise process
- Strong holding forces and torques
- Highest process reliability
- Instant removable Polyimide Tape
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Surface | Tin |
Ti | M4 |
Solder Paste Thickness | 150 µm |
Tightening Torque | 1.2 N*m |
Products
Order Code | Datasheet | Downloads | L (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Packaging | Samples |
---|---|---|---|---|---|---|---|---|
9774010482R | SPEC | 6 files | 1 | M4 | 5.2 | 8.2 | Tape and Reel | |
9774020482R | SPEC | 6 files | 2 | M4 | 5.2 | 8.2 | Tape and Reel | |
9774030482R | SPEC | 6 files | 3 | M4 | 5.2 | 8.2 | Tape and Reel | |
9774040482R | SPEC | 6 files | 4 | M4 | 5.2 | 8.2 | Tape and Reel | |
9774050482R | SPEC | 6 files | 5 | M4 | 5.2 | 8.2 | Tape and Reel | |
9774060482R | SPEC | 6 files | 6 | M4 | 5.2 | 8.2 | Tape and Reel | |
9774070482R | SPEC | 6 files | 7 | M4 | 5.2 | 8.2 | Tape and Reel | |
9774080482R | SPEC | 6 files | 8 | M4 | 5.2 | 8.2 | Tape and Reel | |
9774090482R | SPEC | 6 files | 9 | M4 | 5.2 | 8.2 | Tape and Reel | |
9774100482R | SPEC | 6 files | 10 | M4 | 5.2 | 8.2 | Tape and Reel |
Order Code | Datasheet |
---|---|
9774010482R | SPEC |
9774020482R | SPEC |
9774030482R | SPEC |
9774040482R | SPEC |
9774050482R | SPEC |
9774060482R | SPEC |
9774070482R | SPEC |
9774080482R | SPEC |
9774090482R | SPEC |
9774100482R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Packaging | Samples |
---|