Applications
- Assembling of PCBs to housing and to other PCBs
- For distances from 0,5 to 10 mm
- Fast and precise process
- Strong holding forces and torques
- Highest process reliability
- Instant removable Polyimide Tape
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Surface | Tin |
Ti | M2.5 |
Solder Paste Thickness | 150 µm |
Tightening Torque | 0.35 N*m |
Products
Order Code | Datasheet | Downloads | L (mm) | Ti | Ø OD (mm) | Ø ID (mm) | Packaging | Board | Samples |
---|---|---|---|---|---|---|---|---|---|
9774005151R | SPEC | 6 files | 0.5 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774010151R | SPEC | 6 files | 1 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774015151R | SPEC | 6 files | 1.5 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774020151R | SPEC | 6 files | 2 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774025151R | SPEC | 6 files | 2.5 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774027151R | SPEC | 6 files | 2.7 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774030151R | SPEC | 6 files | 3 | M2.5 | 5.1 | 3.5 | Tape and Reel | 700990 | |
9774035151R | SPEC | 6 files | 3.5 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774040151R | SPEC | 6 files | 4 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774045151R | SPEC | 6 files | 4.5 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774050151R | SPEC | 6 files | 5 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774055151R | SPEC | 6 files | 5.5 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774060151R | SPEC | 6 files | 6 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774065151R | SPEC | 6 files | 6.5 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774070151R | SPEC | 6 files | 7 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774075151R | SPEC | 6 files | 7.5 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774080151R | SPEC | 6 files | 8 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774085151R | SPEC | 6 files | 8.5 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774090151R | SPEC | 6 files | 9 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774095151R | SPEC | 6 files | 9.5 | M2.5 | 5.1 | 3.5 | Tape and Reel | – | |
9774100151R | SPEC | 6 files | 10 | M2.5 | 5.1 | 3.5 | Tape and Reel | – |
Order Code | Datasheet |
---|---|
9774005151R | SPEC |
9774010151R | SPEC |
9774015151R | SPEC |
9774020151R | SPEC |
9774025151R | SPEC |
9774027151R | SPEC |
9774030151R | SPEC |
9774035151R | SPEC |
9774040151R | SPEC |
9774045151R | SPEC |
9774050151R | SPEC |
9774055151R | SPEC |
9774060151R | SPEC |
9774065151R | SPEC |
9774070151R | SPEC |
9774075151R | SPEC |
9774080151R | SPEC |
9774085151R | SPEC |
9774090151R | SPEC |
9774095151R | SPEC |
9774100151R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | Ti | Ø OD (mm) | Ø ID (mm) | Packaging | Board | Samples |
---|
Features
Types & Applications
Assortments
Articles from this product series can be found in the following assortments: