OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupAssemblyProduct groupSMT SpacersProduct seriesInternal ThreadThread TypeWA-SMSI SMT Steel Spacer with internal Thread M1.6

WA-SMSI SMT Steel Spacer with internal Thread M1.6

Applications

  • Assembling of PCBs to housing and to other PCBs
  • For distances from 0,5 to 6mm
  • Fast and precise process
  • Strong holding forces and torques
  • Highest process reliability
  • Instant removable Polyimide Tape, just for 9774xxx633
General Information
Operating Temperature-55 °C up to +150 °C
ThreadM1.6
MaterialSteel
SurfaceTin
Solder Paste Thickness120 µm
Tightening Torque0.1 N*m

Products

Order Code Data­sheet DownloadsL
(mm)
Tli
(mm)
TiØ ID
(mm)
Ø OD
(mm)
Packaging Samples
9774005633RSPEC
6 files 0.5 M1.6 1.9 3.3 Tape and Reel
9774010633RSPEC
6 files 1 M1.6 1.9 3.3 Tape and Reel
9774015633RSPEC
6 files 1.5 M1.6 1.9 3.3 Tape and Reel
9774020633RSPEC
6 files 2 M1.6 1.9 3.3 Tape and Reel
9774025633RSPEC
6 files 2.5 M1.6 1.9 3.3 Tape and Reel
9774030633RSPEC
6 files 3 M1.6 1.9 3.3 Tape and Reel
97730356334RSPEC
6 files 3.5 2 M1.6 1.9 3.3 Tape and Reel
97730406334RSPEC
6 files 4 2 M1.6 1.9 3.3 Tape and Reel
97730456334RSPEC
6 files 4.5 2 M1.6 1.9 3.3 Tape and Reel
97730506334RSPEC
6 files 5 2 M1.6 1.9 3.3 Tape and Reel
97730606334RSPEC
6 files 6 2 M1.6 1.9 3.3 Tape and Reel
Order Code Data­sheet
9774005633RSPEC
9774010633RSPEC
9774015633RSPEC
9774020633RSPEC
9774025633RSPEC
9774030633RSPEC
97730356334RSPEC
97730406334RSPEC
97730456334RSPEC
97730506334RSPEC
97730606334RSPEC
Samples
Order Code Data­sheet DownloadsL
(mm)
Tli
(mm)
TiØ ID
(mm)
Ø OD
(mm)
Packaging Samples

SMT Spacer from Würth Elektronik eiSos

CHECKMATE

SMT Spacer wins!

SMT Spacers from Würth Elektronik significantly optimize the assembly process of electromechanical units. Mounting conventional spacers takes a lot of time, SMT Spacers are tailor-made for full automation. Available on reel, they can be positioned very precisely on the PCB. Different designs cover a wide range of applications for fast, strong and safe soldering connections.

  • Fast and precise process
  • Instant removable kapton foil
  • Strong holding forces and torques
  • Highest process reliability