WS-RSTV 19.2 x 12.9 mm panel cut-out rocker switch with 0.187” quick connect terminal

WS-RSTV 19.2 x 12.9 mm panel cut-out rocker switch with 0.187” quick connect terminal
Material Properties
Actuator MaterialPA66
Actuator Flammability RatingUL94 V-0
Frame MaterialPA66
Frame Flammability RatingUL94 V-0
Moveable Contact MaterialCopper Alloy
Moveable Contact PlatingSilver
Stationary Contact MaterialCopper Alloy
Terminal MaterialCopper Alloy
Terminal PlatingSilver
Mechanical Properties
Electrical Life10000 Cycles
SchematicDPST; SPST
General Information
Operating Temperature0 °C up to +85 °C
Ingress Protection CodeNone
Packaging Properties
PackagingBulk
Certification
UL ApprovalE483308
ENEC 15 ApprovalENEC-03124
CQC ApprovalCQC16002160972
Glow Wire ApprovalGWEPT: 850

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Description
VR(V (AC))
Actuator Color
Schematic
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WS-RSTV 19.2 x 12.9 mm panel cut-out rocker switch with 0.187” quick connect terminal
471001264143
SPECMarking 0 I, 250 V (AC), Black
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionMarking 0 I 
Rated Voltage250 V (AC)
Actuator ColorBlack 
SchematicSPST 
–Check availability
WS-RSTV 19.2 x 12.9 mm panel cut-out rocker switch with 0.187” quick connect terminal
471016264143
SPECMarking 0 I, 250 V (AC), Black
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionMarking 0 I 
Rated Voltage250 V (AC)
Actuator ColorBlack 
SchematicDPST 
–Check availability
WS-RSTV 19.2 x 12.9 mm panel cut-out rocker switch with 0.187” quick connect terminal
471001264142
SPECMarking 0 -, 250 V (AC), Black
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionMarking 0 - 
Rated Voltage250 V (AC)
Actuator ColorBlack 
SchematicSPST 
–Check availability
WS-RSTV 19.2 x 12.9 mm panel cut-out rocker switch with 0.187” quick connect terminal
471016264142
SPECMarking 0 -, 250 V (AC), Black
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionMarking 0 - 
Rated Voltage250 V (AC)
Actuator ColorBlack 
SchematicDPST 
–Check availability

WS-RSTV Rocker Switches

WS-RSTV Rocker Switches

Introducing the Würth Elektronik Rocker Switch Series WS-RSTV - the ultimate solution for your switching needs. With UL/IEC/CQC 61058 certification and CE UKCA compliance, you can be assured of its quality and safety. Available in current ratings of 12, 28 and 60 VDC, these switches are built to last. And with a UV test certification of 60068-2-5, you can be confident that they can withstand even the harshest conditions. Try the WS-RSTV and experience the difference.