Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 1 pcs |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +125 °C |
Pitch | 2.54 mm |
Durability | 25 Mating cycles |
Gender | Jumper |
Electrical Properties | |
---|---|
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Color | Gender | IR (A) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 609002115121 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | Black | Jumper | 3 | Bag | 612690 613001 |
Order Code | Datasheet | |
---|---|---|
![]() | 609002115121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Color | Gender | IR (A) | Packaging | Design Kit | Samples |
---|
Mates with

WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled

WR-PHD 2.54 mm SMT Dual Pin Header

WR-PHD 2.54 mm SMT Pin Header

WR-PHD 2.54 mm THT Angled Dual Pin Header

WR-PHD 2.54 mm THT Board Stacker

WR-PHD 2.54 mm THT Angled Pin Header

WR-PHD 2.54 mm THT Dual Board Stacker

WR-PHD 2.54 mm THT Dual Pin Header

WR-PHD 2.54 mm THT Pin Header
Assortments
Articles from this product series can be found in the following assortments: