Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 1; 2; 3; 4; 6; 8 |
Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +125 °C |
Compliance | RoHS |
Pitch | 2.54 mm |
Durability | 25 Mating cycles |
Gender | Jumper |
Electrical Properties | |
---|---|
IR | 3 A |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Pins | Color | Gender | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
60900213621 | SPEC | 3 files | 1 | Blue | Jumper | 3 | Bag | 613001 | |
60900213421 | SPEC | 3 files | 1 | Black | Jumper | 3 | Bag | 613001 | |
60900213521 | SPEC | 3 files | 1 | Red | Jumper | 3 | Bag | 613001 | |
60910213421 | SPEC | 3 files | 2 | Black | Jumper | 3 | Bag | 613001 | |
60910313421 | SPEC | 3 files | 3 | Black | Jumper | 3 | Bag | – | |
60910413421 | SPEC | 3 files | 4 | Black | Jumper | 3 | Bag | – | |
60910613421 | SPEC | 3 files | 6 | Black | Jumper | 3 | Bag | – | |
60910813421 | SPEC | 3 files | 8 | Black | Jumper | 3 | Bag | 613001 |
Order Code | Datasheet |
---|---|
60900213621 | SPEC |
60900213421 | SPEC |
60900213521 | SPEC |
60910213421 | SPEC |
60910313421 | SPEC |
60910413421 | SPEC |
60910613421 | SPEC |
60910813421 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Color | Gender | IR (A) | Packaging | Design Kit | Samples |
---|
Mates with
WR-PHD 2.54 mm THT Board Stacker
WR-PHD 2.54 mm SMT Dual Pin Header
WR-PHD 2.54 mm THT Angled Pin Header
WR-PHD 2.54 mm THT Dual Board Stacker
WR-PHD 2.54 mm THT Pin Header
WR-PHD 2.54 mm THT Angled Dual Pin Header
WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled
WR-PHD 2.54 mm THT Dual Pin Header
WR-PHD 2.54 mm SMT Pin Header
Assortments
Articles from this product series can be found in the following assortments: