WS-PBTL THT Illuminated Push Button Switch 15 x 15 mm

WS-PBTL THT Illuminated Push Button Switch 15 x 15 mm
WS-PBTL THT Illuminated Push Button Switch 15 x 15 mm
Material Properties
Actuator MaterialPOM
Actuator Flammability RatingUL94 HB
Actuator ColorWhite
Base MaterialPA66
Base Flammability RatingUL94 HB
Frame MaterialPA66
Frame Flammability RatingUL94 HB
Frame ColorBlack
Stationary BoardPA66
Stationary Board Flammability RatingUL94 HB
Stationary Board ColorBlack
Stationary Contact MaterialCopper Alloy
Stationary Contact PlatingGold
Moveable Contact MaterialCopper Alloy
Moveable Contact PlatingGold
LED Terminal MaterialCopper Alloy
LED Terminal PlatingTin
Terminal MaterialCopper Alloy
Terminal PlatingTin
Electrical Properties
Contact Resistance Initial200 mΩ
Contact Resistance After Life Test300 mΩ
RISO100 MΩ
Withstanding Voltage500 V (AC)
Mechanical Properties
Actuation Feedbacknon-tactile
Operation Force200 g
Electrical Life1000000 Cycles
Total travel4.5 mm
SchematicSPST
Optical Properties
Lens TypeWaterclear
Chip TechnologyAlGaInP + InGan
General Information
Operating Temperature-40 °C up to +85 °C
Packaging Properties
PackagingESD Tray

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Schematic
Emitting Color
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WS-PBTL THT Illuminated Push Button Switch 15 x 15 mm
465RG11172501
SPECSPST, Red & Green, 19.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SchematicSPST 
Emitting ColorRed & Green 
Height19.5 mm
–Check availability