en

Cart

Your cart is empty.

WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears

Kind Properties
Pitch 4.2 mm
Gender Male
Material Properties
Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Insulator Color White
General Information
Operating Temperature -40 up to +105 °C
Withstanding Voltage 1500 V (AC)
RISO 1000 MΩ
Certification
UL Approval E323964
Wire Properties
Packaging Bag

Products

Order Code Data­sheet Downloads Pins
(mm)
Pitch
(mm)
Gender Type Rows PCB/Cable/Panel Packaging Design Kit Samples
64900221822
IGE STE 3D 2 4.2 Male Plug Housing Dual Cable/Panel Bag 649001
64900421822
IGE STE 3D 4 4.2 Male Plug Housing Dual Cable/Panel Bag 649001
64900621822
IGE STE 3D 6 4.2 Male Plug Housing Dual Cable/Panel Bag 612690
649001
64900821822
IGE STE 3D 8 4.2 Male Plug Housing Dual Cable/Panel Bag 649001
64901021822
IGE STE 3D 10 4.2 Male Plug Housing Dual Cable/Panel Bag 649001
64901221822
IGE STE 3D 12 4.2 Male Plug Housing Dual Cable/Panel Bag 649001
64901421822
IGE STE 3D 14 4.2 Male Plug Housing Dual Cable/Panel Bag 649001
64901621822
IGE STE 3D 16 4.2 Male Plug Housing Dual Cable/Panel Bag 649001
64901821822
IGE STE 3D 18 4.2 Male Plug Housing Dual Cable/Panel Bag 649001
64902021822
IGE STE 3D 20 4.2 Male Plug Housing Dual Cable/Panel Bag 649001
64902221822
IGE STE 3D 22 4.2 Male Plug Housing Dual Cable/Panel Bag
64902421822
IGE STE 3D 24 4.2 Male Plug Housing Dual Cable/Panel Bag
Order Code Data­sheet
64900221822
64900421822
64900621822
64900821822
64901021822
64901221822
64901421822
64901621822
64901821822
64902021822
64902221822
64902421822
Samples
Order Code Data­sheet Downloads Pins
(mm)
Pitch
(mm)
Gender Type Rows PCB/Cable/Panel Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: