Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | White |
Contact Material | Tin over Nickel |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
IR | 6 A; 7 A; 8 A; 9 A |
Working Voltage | 600 V (AC) |
Withstanding Voltage | 1500 V (AC) |
Contact Resistance | 10 mΩ |
RISO | 1000 MΩ |
Pitch | 4.2 mm |
Gender | Male |
Certification | |
---|---|
UL Approval | E323964 |
Wire Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | IR (A) | Gender | Type | Rows | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
649002227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | 9 | Male | Right Angled | Dual | THT | 600 | PCB | 5.4 | Tray | 649001 | |
649004227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | 8 | Male | Right Angled | Dual | THT | 600 | PCB | 9.6 | Tray | 649001 | |
649006227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 4.2 | 8 | Male | Right Angled | Dual | THT | 600 | PCB | 13.8 | Tray | 649001 | |
649008227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 4.2 | 7 | Male | Right Angled | Dual | THT | 600 | PCB | 18 | Tray | 649001 | |
649010227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4.2 | 7 | Male | Right Angled | Dual | THT | 600 | PCB | 22.2 | Tray | 649001 | |
649012227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 26.4 | Tray | 649001 | |
649014227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 30.6 | Tray | 649001 | |
649016227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 34.8 | Tray | 649001 | |
649018227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 39 | Tray | 649001 | |
649020227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 43.2 | Tray | 649001 | |
649022227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 47.4 | Tray | 649001 | |
649024227222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 51.6 | Tray | 649001 |
Order Code | Datasheet |
---|---|
649002227222 | SPEC |
649004227222 | SPEC |
649006227222 | SPEC |
649008227222 | SPEC |
649010227222 | SPEC |
649012227222 | SPEC |
649014227222 | SPEC |
649016227222 | SPEC |
649018227222 | SPEC |
649020227222 | SPEC |
649022227222 | SPEC |
649024227222 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | IR (A) | Gender | Type | Rows | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: