Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
TO263-7EP | 9.85 | 10.16 | 4.57 | ||
BQFN | 11 | 9 | 2.85 |
Characteristics
- Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
TO263-7EP
- Leaded package for easy manufacturing and prototyping
- Simple layout
- Wide input voltage range for input transient capability
- Support ambient temperatures up to + 105 °C
- 2 solder cycles supported
QFN
- Low profile package
- Simple application circuit (only 4 external components required)
- Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
- Wide input voltage range QFN41 type
- 3 solder cycles supported
Applications
- Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
- Industrial, Test & Measurement, Medical applications
- System power supplies
- I/O interface power supply
- DSPs, FPGAs, MCUs and MPUs supply
- High density distributed power systems
- Telecommunication applications
Products
All
TO263-7EP
BQFN
Order Code | Datasheet | Simulation | Downloads | VIN (V) | VOUT (V) | IOUT (A) | Evaluation Kit | Filter Bag | Reference Design | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
171020302 | SPEC | 3 files | 2.95 - 6 | 0.8 - 3.6 | 2 | 178020302 | – | – | |||
171040302 | SPEC | 3 files | 2.95 - 6 | 0.8 - 3.6 | 4 | 178040302 | – | – | |||
171060302 | SPEC | 3 files | 2.95 - 6 | 0.8 - 3.6 | 6 | 178060302 | – | – | |||
171012401 | SPEC | 5 files | 6 - 42 | 5 - 24 | 1 | 178012401 | – | – | |||
171012402 | SPEC | 5 files | 6 - 42 | 5 - 24 | 2 | 178012402 | – | – | |||
171020601 | SPEC | 6 files | 6 - 42 | 0.8 - 6 | 2 | 178020601 | 171002 | – | |||
171032401 | SPEC | 5 files | 6 - 42 | 5 - 24 | 3 | 178032401 | – | – | |||
171050601 | SPEC | 5 files | 6 - 36 | 0.8 - 6 | 5 | 178050601 | 171001 | – | |||
171010601 | SPEC | 6 files | 6 - 42 | 0.8 - 6 | 1 | 178010601 | 171002 | – | |||
171030601 | SPEC | 6 files | 6 - 42 | 0.8 - 6 | 3 | 178030601 | 171002 | – | |||
171021501 | SPEC | 3 files | 7 - 50 | 2.5 - 15 | 2.5 | 178021501 | – | Reference Design MagI³C Current Sharing Reference Design MagI³C LED Driver Reference Design MagI³C Power Supply |
Order Code | Datasheet | Simulation | |
---|---|---|---|
171020302 | SPEC | ||
171040302 | SPEC | ||
171060302 | SPEC | ||
171012401 | SPEC | ||
171012402 | SPEC | ||
171020601 | SPEC | ||
171032401 | SPEC | ||
171050601 | SPEC | ||
171010601 | SPEC | ||
171030601 | SPEC | ||
171021501 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VIN (V) | VOUT (V) | IOUT (A) | Evaluation Kit | Filter Bag | Reference Design | Samples |
---|
Service & Support
Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you!
With just a few details, we can answer your enquiry.
Products of interest
Videos
Würth Elektronik Webinar: Use of MagI3C power modules as adjustable constant current sources
Videos
Würth Elektronik Webinar: Thermal simulation for MagI³C Power Modules using REDEXPERT
Videos
Würth Elektronik Webinar: "Negative output voltage with an inverting buck boost"
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules
Videos
Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks
Videos
Würth Elektronik Webinar: MicroModules - DC/DC Step-Down Converters f. Space-Constr. Applications