Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
LGA-12EP | 10 | 6 | 3.1 | SMT | ||
LGA-16EP | 9 | 9 | 3 | SMT |
Characteristics
- Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
LGA-12EP
- For direct connection to 24 V industrial voltage network
- Low profile LGA-package
- Ideal for space constrained applications
- 2 solder cycles supported
LGA-16EP
- Low profile LGA-package
- Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
- Ideal for space constrained applications
- 2 solder cycles supported
Applications
- Point-of-Load DC-DC applications from 18V, 15V, 12V, 9V, 5V industrial rails
- Test and measurement equipment
- Medical equipment
- Interface supply
- Supply of microcontrollers, microprocessors, DSPs, FPGAs
- Industrial electronics
- Telecommunications
Products
All
LGA-12EP
LGA-16EP
Order Code | Datasheet | Simulation | Downloads | VIN (V) | VOUT (V) | IOUT (A) | Design Example | Evaluation Kit | Filter Bag | Reference Design | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
171023801 | SPEC | 7 files | 3.5 - 38 | 0.85 - 13 | 2 | Altium 171023801 | 178023801 | – | – | |||
171013801 | SPEC | 7 files | 3.5 - 38 | 0.85 - 13 | 1 | Altium 171013801 | 178013801 | – | – | |||
171033801 | SPEC | 7 files | 3.5 - 38 | 0.85 - 6 | 3 | Altium 171033801 | 178033801 | – | – | |||
171011801 | SPEC | 6 files | 4 - 18 | 0.8 - 17 | 1 | – | 178011801 | 171003 | – | |||
171021801 | SPEC | 6 files | 4 - 18 | 0.8 - 17 | 2 | – | 178021801 | 171003 | – | |||
171031801 | SPEC | 6 files | 4 - 18 | 0.8 - 17 | 3 | – | 178031801 | 171003 | Reference Design MagI³C Current Source |
Order Code | Datasheet | Simulation | |
---|---|---|---|
171023801 | SPEC | ||
171013801 | SPEC | ||
171033801 | SPEC | ||
171011801 | SPEC | ||
171021801 | SPEC | ||
171031801 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VIN (V) | VOUT (V) | IOUT (A) | Design Example | Evaluation Kit | Filter Bag | Reference Design | Samples |
---|
Service & Support
Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you!
With just a few details, we can answer your enquiry.
Products of interest
Videos
Würth Elektronik Webinar: Use of MagI3C power modules as adjustable constant current sources
Videos
Würth Elektronik Webinar: Thermal simulation for MagI³C Power Modules using REDEXPERT
Videos
Würth Elektronik Webinar: "Negative output voltage with an inverting buck boost"
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules
Videos
Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks
Videos
Würth Elektronik Webinar: MicroModules - DC/DC Step-Down Converters f. Space-Constr. Applications