OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyZIF Connectors (Zero Insertion Force)Product seriesWR-FPC 1.00 mm SMT ZIF Vertical Type A

WR-FPC 1.00 mm SMT ZIF Vertical Type A

WR-FPC 1.00 mm SMT ZIF Vertical Type A
General Information
Pitch1 mm
Material Properties
Insulator MaterialPA6T
Contact MaterialPhosphor Bronze
Contact Plating120 (µ") Tin over 30 (µ") Nickel
Solder TabsBrass

Products

Order Code Data­sheet DownloadsPins (Value)
(pcs)
Pitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples
686104183822SPEC
7 files 4 1 Vertical 10.8 1 125 Tape and Reel 30 max.687001
686105183822SPEC
7 files 5 1 Vertical 11.8 1 125 Tape and Reel 30 max.687001
686106183822SPEC
7 files 6 1 Vertical 12.8 1 125 Tape and Reel 30 max.687001
686108183822SPEC
7 files 8 1 Vertical 14.8 1 125 Tape and Reel 30 max.687001
686110183822SPEC
7 files 10 1 Vertical 16.8 1 125 Tape and Reel 30 max.612690
687001
686112183822SPEC
7 files 12 1 Vertical 18.8 1 125 Tape and Reel 30 max.687001
686114183822SPEC
7 files 14 1 Vertical 20.8 1 125 Tape and Reel 30 max.687001
686116183822SPEC
7 files 16 1 Vertical 22.8 1 125 Tape and Reel 30 max.687001
686118183822SPEC
7 files 18 1 Vertical 24.8 1 125 Tape and Reel 30 max.687001
686120183822SPEC
7 files 20 1 Vertical 26.8 1 125 Tape and Reel 30 max.687001
686122183822SPEC
7 files 22 1 Vertical 28.8 1 125 Tape and Reel 30 max.687001
686124183822SPEC
7 files 24 1 Vertical 30.8 1 125 Tape and Reel 30 max.687001
Order Code Data­sheet
686104183822SPEC
686105183822SPEC
686106183822SPEC
686108183822SPEC
686110183822SPEC
686112183822SPEC
686114183822SPEC
686116183822SPEC
686118183822SPEC
686120183822SPEC
686122183822SPEC
686124183822SPEC
Samples
Order Code Data­sheet DownloadsPins (Value)
(pcs)
Pitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: