OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyZIF Connectors (Zero Insertion Force)Product seriesWR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile

WR-FPC 1.00 mm SMT ZIF Horizontal Bottom Contact Low Profile

General Information
Pitch1 mm
Material Properties
Insulator MaterialLCP
Contact MaterialPhosphor Bronze
Contact Plating120 (µ") Tin over 30 (µ") Nickel
Contact TypeStamped
Solder TabsBrass

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples
686104183522SPEC
7 files 4 1 Horizontal 10.2 0.8 50 Tape and Reel 30 max.687001
686106183522SPEC
7 files 6 1 Horizontal 12.2 0.8 50 Tape and Reel 30 max.687001
686108183522SPEC
7 files 8 1 Horizontal 14.2 0.8 50 Tape and Reel 30 max.687001
686110183522SPEC
7 files 10 1 Horizontal 16.2 0.8 50 Tape and Reel 30 max.612690
687001
686114183522SPEC
7 files 14 1 Horizontal 20.2 0.8 50 Tape and Reel 30 max.687001
686115183522SPEC
7 files 15 1 Horizontal 21.2 0.8 50 Tape and Reel 30 max.687001
686116183522SPEC
7 files 16 1 Horizontal 22.2 0.8 50 Tape and Reel 30 max.687001
686118183522SPEC
7 files 18 1 Horizontal 24.2 0.8 50 Tape and Reel 30 max.687001
Order Code Data­sheet
686104183522SPEC
686106183522SPEC
686108183522SPEC
686110183522SPEC
686114183522SPEC
686115183522SPEC
686116183522SPEC
686118183522SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: