Too many results (XXX). Only the first 100 results are shown. Please narrow down your search.
Order Code | Datasheet | Downloads | Pins | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|
618015325323 | SPEC
| 6 files | 15 | Male | Angled | -55 °C up to +105 °C | 60 | |
618026325323 | SPEC
| 6 files | 26 | Male | Angled | -55 °C up to +105 °C | 60 | |
618044325323 | SPEC
| 6 files | 44 | Male | Angled | -55 °C up to +105 °C | 60 | |
618062325323 | SPEC
| 6 files | 62 | Male | Angled | -55 °C up to +105 °C | 60 | |
Order Code | Datasheet |
---|
618015325323 | SPEC
|
618026325323 | SPEC
|
618044325323 | SPEC
|
618062325323 | SPEC
|
Order Code | Datasheet | Downloads | Pins | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Samples |
---|