en

Cart

Your cart is empty.

WR-DSUB Male High Density Angled PCB Connector w. Hex Screw

Kind Properties
Quality Class 3 as per CECC 75 301-802
Gender Male
Type Angled
Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Steel
Shielding Plating Nickel
General Information
Operating Temperature -55 up to +105 °C
Compliance RoHS
Electrical Properties
IR 1 3 A
Working Voltage 60 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 30 mΩ

Products

Order Code SPEC Downloads Pins Gender Type Design Kit Samples
618015331023
IGE STE 3D ALT EAG CAD CAD 15 Male Angled 612690
618026331023
IGE STE 3D ALT EAG CAD CAD 26 Male Angled
618044331023
IGE STE 3D ALT EAG CAD CAD 44 Male Angled
618062331023
IGE STE 3D ALT EAG CAD CAD 62 Male Angled
Order Code SPEC
618015331023
618026331023
618044331023
618062331023
Samples
Order Code SPEC Downloads Pins Gender Type Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: