General Information | |
---|---|
Operating Temperature | -55 °C up to +105 °C |
Compliance | RoHS |
Quality Class | 3 as per CECC 75 301-802 |
Gender | Female |
Type | Angled |
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Shielding Material | Steel |
Shielding Plating | Nickel |
Electrical Properties | |
---|---|
IR | 3 A |
Working Voltage | 60 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 30 mΩ |
Products
Order Code | Datasheet | Downloads | Pins | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
618015325223 | SPEC | 6 files | 15 | Female | Angled | -55 °C up to +105 °C | 60 | 612690 | |
618026325223 | SPEC | 6 files | 26 | Female | Angled | -55 °C up to +105 °C | 60 | – | |
618044325223 | SPEC | 6 files | 44 | Female | Angled | -55 °C up to +105 °C | 60 | – | |
618062325223 | SPEC | 5 files | 62 | Female | Angled | -55 °C up to +105 °C | 60 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Gender | Type | Operating Temperature | Working Voltage (V (AC)) | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: