Material Properties | |
---|---|
Cover Material | PBT |
Cover Flammability Rating | UL94 V-0 |
Base Material | PBT |
Base Flammability Rating | UL94 V-0 |
Actuator Material | PBT |
Actuator Flammability Rating | UL94 V-0 |
Contact Plating | Gold |
Terminal Plating | Gold |
Electrical Properties | |
---|---|
IR | 100 mA |
VR | 50 V (DC) |
Contact Resistance Initial | 50 mΩ |
RISO | 100 MΩ |
Withstanding Voltage | 500 V (AC) |
Mechanical Properties | |
---|---|
Operation Force (Value) | 800 g |
Electrical Life | 2000 Cycles |
Actuator Type | Flat Type |
Switch Position | Off |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Packaging Properties | |
---|---|
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Poles | L (mm) | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|
418117170901 | SPEC | 5 files | 1 | 3.84 | not specified | ||
418117170902 | SPEC | 5 files | 2 | 6.08 | not specified | ||
418117170903 | SPEC | 6 files | 3 | 8.92 | not specified | ||
418117170904 | SPEC | 5 files | 4 | 11.16 | not specified | ||
418117170905 | SPEC | 5 files | 5 | 13.7 | not specified | ||
418117170906 | SPEC | 5 files | 6 | 16.24 | not specified | ||
418117170907 | SPEC | 5 files | 7 | 19.08 | not specified | ||
418117170908 | SPEC | 5 files | 8 | 21.32 | not specified | ||
418117170910 | SPEC | 5 files | 10 | 26.4 | not specified | ||
418117170912 | SPEC | 5 files | 12 | 31.48 | not specified |
Order Code | Datasheet | |
---|---|---|
418117170901 | SPEC | |
418117170902 | SPEC | |
418117170903 | SPEC | |
418117170904 | SPEC | |
418117170905 | SPEC | |
418117170906 | SPEC | |
418117170907 | SPEC | |
418117170908 | SPEC | |
418117170910 | SPEC | |
418117170912 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Poles | L (mm) | Vaporphase process | Samples |
---|