Design Kit SMT Spacer

Order Code 977990

Design Kit SMT Spacer
Design Kit SMT Spacer

Applications

  • Attachment above the PCB by using a nut
  • For distance from 5 mm to 15 mm
  • Fast and precise process
  • Strong holding forces and torques
  • Highest process reliability

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Ti
L(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
9774020951
SPEC–, through-hole, 2 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner Threadthrough-hole 
Length2 mm
–Check availability
9774050951
SPEC–, through-hole, 5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner Threadthrough-hole 
Length5 mm
–Check availability
9774100951
SPEC–, through-hole, 10 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner Threadthrough-hole 
Length10 mm
–Check availability
9774030960
SPEC–, through-hole, 3 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner Threadthrough-hole 
Length3 mm
–Check availability
9774080960
SPEC–, through-hole, 8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner Threadthrough-hole 
Length8 mm
–Check availability
9774030943
SPEC–, through-hole, 3 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner Threadthrough-hole 
Length3 mm
–Check availability
9774050943
SPEC–, through-hole, 5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner Threadthrough-hole 
Length5 mm
–Check availability
9774160960
SPEC–, through-hole, 16 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner Threadthrough-hole 
Length16 mm
–Check availability
9774030243
SPEC–, M2, 3 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner ThreadM2 
Length3 mm
–Check availability
9774050243
SPEC–, M2, 5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner ThreadM2 
Length5 mm
–Check availability
9774080243
SPEC–, M2, 8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner ThreadM2 
Length8 mm
–Check availability
9774015151
SPEC–, M2.5, 1.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner ThreadM2.5 
Length1.5 mm
–Check availability
9774050151
SPEC–, M2.5, 5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner ThreadM2.5 
Length5 mm
–Check availability
9774100151
SPEC–, M2.5, 10 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner ThreadM2.5 
Length10 mm
–Check availability
9774015360
SPEC–, M3, 1.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner ThreadM3 
Length1.5 mm
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, M3, 6 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inner ThreadM3 
Length6 mm
–Check availability
9775046360
SPEC–, M3, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner ThreadM3 
–
–Check availability
9775116360
SPEC–, M3, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner ThreadM3 
–
–Check availability
7466303
SPEC–, M3, 7 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner ThreadM3 
Length7 mm
–Check availability
7466313
SPEC–, M3, 5.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner ThreadM3 
Length5.5 mm
–Check availability
9774160360
SPEC–, M3, 16 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
Inner ThreadM3 
Length16 mm
–Check availability
9771050360
SPEC–, –, 5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
Length5 mm
–Check availability
9771100360
SPEC–, –, 10 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
Length10 mm
–Check availability
9771150360
SPEC–, –, 15 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
Length15 mm
–Check availability
9775051960
SPEC–, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
–
–Check availability
9775116960
SPEC–, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
–
–Check availability
SPECWA-SMSSR SMT Steel Spacer fixed w. snap rivet, –, 7.95 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Length7.95 mm
–Check availability
9776030960
SPEC–, –, 3 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
Length3 mm
–Check availability
9776050960
SPEC–, –, 5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
Length5 mm
–Check availability
9776100960
SPEC–, –, 10 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
Length10 mm
–Check availability
9774080943
SPEC–, –, 8 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
Length8 mm
–Check availability
7466300
SPEC–, –, 7 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
Length7 mm
–Check availability
7466310
SPEC–, –, 5.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
Length5.5 mm
–Check availability