Design Kit WCAP-CSGP MLCCs
General Purpose Order Code 885070
Applications
- Coupling
- Decoupling
- Bypass
- Smoothing
- Filtering
- Resonant circuit
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR(V (DC)) | Size | H(mm) | Ceramic Type | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|
| WCAP-CSGP MLCCs 50 V(DC), 1 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance1 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 1.5 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance1.5 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 2.2 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance2.2 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 3.3 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance3.3 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 4.7 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance4.7 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 6.8 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance6.8 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 10 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance10 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 15 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance15 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 22 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance22 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 33 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance33 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 47 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance47 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 68 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance68 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 100 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance100 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 100 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance100 pF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 50 V(DC), 150 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance150 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 150 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance150 pF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 50 V(DC), 220 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance220 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 220 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance220 pF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 330 pF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance330 pF | Rated Voltage25 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 330 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance330 pF | Rated Voltage50 V (DC) | Size0805 | Height0.6 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 330 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance330 pF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 470 pF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance470 pF | Rated Voltage25 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 470 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance470 pF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 470 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance470 pF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 680 pF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance680 pF | Rated Voltage25 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 680 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance680 pF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 680 pF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance680 pF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 1 nF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance1 nF | Rated Voltage25 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 1 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance1 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 1 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance1 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 1.5 nF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance1.5 nF | Rated Voltage25 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 1.5 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance1.5 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 1.5 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance1.5 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 2.2 nF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance2.2 nF | Rated Voltage25 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 2.2 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance2.2 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 2.2 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance2.2 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 3.3 nF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance3.3 nF | Rated Voltage25 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 3.3 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance3.3 nF | Rated Voltage50 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 3.3 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance3.3 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 4.7 nF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance4.7 nF | Rated Voltage25 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 4.7 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance4.7 nF | Rated Voltage50 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 4.7 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance4.7 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 50 V(DC), 6.8 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance6.8 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 10 V(DC), 10 nF, 10 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 10 V(DC) | Capacitance10 nF | Rated Voltage10 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeNP0 Class I | ||||
| WCAP-CSGP MLCCs 50 V(DC), 10 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance10 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 50 V(DC), 15 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance15 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 50 V(DC), 22 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance22 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 50 V(DC), 33 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance33 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 50 V(DC), 47 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance47 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 50 V(DC), 68 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance68 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 50 V(DC), 100 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance100 nF | Rated Voltage50 V (DC) | Size0805 | Height0.8 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 50 V(DC), 150 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance150 nF | Rated Voltage50 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 220 nF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance220 nF | Rated Voltage25 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 50 V(DC), 220 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance220 nF | Rated Voltage50 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 330 nF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance330 nF | Rated Voltage25 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 50 V(DC), 330 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance330 nF | Rated Voltage50 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 470 nF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance470 nF | Rated Voltage25 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 50 V(DC), 470 nF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance470 nF | Rated Voltage50 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 680 nF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance680 nF | Rated Voltage25 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 1 µF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance1 µF | Rated Voltage25 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 50 V(DC), 1 µF, 50 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | Capacitance1 µF | Rated Voltage50 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 1 µF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance1 µF | Rated Voltage25 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX5R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 2.2 µF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance2.2 µF | Rated Voltage25 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 2.2 µF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance2.2 µF | Rated Voltage25 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX5R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 3.3 µF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance3.3 µF | Rated Voltage25 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX5R Class II | ||||
| WCAP-CSGP MLCCs 16 V(DC), 4.7 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | Capacitance4.7 µF | Rated Voltage16 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 16 V(DC), 4.7 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | Capacitance4.7 µF | Rated Voltage16 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX5R Class II | ||||
| WCAP-CSGP MLCCs 25 V(DC), 4.7 µF, 25 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | Capacitance4.7 µF | Rated Voltage25 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX5R Class II | ||||
| WCAP-CSGP MLCCs 10 V(DC), 10 µF, 10 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 10 V(DC) | Capacitance10 µF | Rated Voltage10 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX7R Class II | ||||
| WCAP-CSGP MLCCs 16 V(DC), 10 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | Capacitance10 µF | Rated Voltage16 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX5R Class II | ||||
| WCAP-CSGP MLCCs 10 V(DC), 22 µF, 10 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 10 V(DC) | Capacitance22 µF | Rated Voltage10 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX5R Class II | ||||
| WCAP-CSGP MLCCs 6.3 V(DC), 47 µF, 6.3 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 6.3 V(DC) | Capacitance47 µF | Rated Voltage6.3 V (DC) | Size0805 | Height1.25 mm | Ceramic TypeX5R Class II |
