Applications
- Low ripple voltage at the switching converter
- Filtering
- Smoothing
- Coupling
- e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box
Products
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | IRIPPLE (mA) | Ø D (mm) | L (mm) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 875115452001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 68 µF | 20 | 3500 | 8 | 8.7 | ||
| 875115552001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 68 µF | 25 | 3500 | 8 | 8.7 | ||
| 875115452002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 82 µF | 20 | 3500 | 8 | 8.7 | ||
| 875115552002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 82 µF | 25 | 3500 | 8 | 8.7 | ||
| 875115560003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 82 µF | 25 | 3100 | 10 | 8.7 | ||
| 875115452003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 100 µF | 20 | 3500 | 8 | 8.7 | ||
| 875115560004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 100 µF | 25 | 3100 | 10 | 8.7 | ||
| 875115452004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 150 µF | 20 | 3500 | 8 | 8.7 | ||
| 875115460005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 150 µF | 20 | 3100 | 10 | 8.7 | ||
| 875115557005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 150 µF | 25 | 3700 | 10 | 10.5 | ||
| 875115350001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 180 µF | 16 | 3500 | 8 | 7.7 | ||
| 875115460006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 180 µF | 20 | 3100 | 10 | 8.7 | ||
| 875115150001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 220 µF | 6.3 | 3500 | 8 | 7.7 | ||
| 875115350002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 220 µF | 16 | 3500 | 8 | 7.7 | ||
| 875115460007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 220 µF | 20 | 3100 | 10 | 8.7 | ||
| 875115150002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 270 µF | 6.3 | 3500 | 8 | 7.7 | ||
| 875115457008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 270 µF | 20 | 3700 | 10 | 10.5 | ||
| 875115150003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 330 µF | 6.3 | 3500 | 8 | 7.7 | ||
| 875115250001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 330 µF | 10 | 3500 | 8 | 7.7 | ||
| 875115360004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 330 µF | 16 | 3700 | 10 | 8.7 | ||
| 875115150004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 390 µF | 6.3 | 3500 | 8 | 7.7 | ||
| 875115250002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 390 µF | 10 | 3500 | 8 | 7.7 | ||
| 875115360005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 390 µF | 16 | 3700 | 10 | 8.7 | ||
| 875115150005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 470 µF | 6.3 | 3500 | 8 | 7.7 | ||
| 875115252003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 470 µF | 10 | 4800 | 8 | 8.7 | ||
| 875115260004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 470 µF | 10 | 3700 | 10 | 8.7 | ||
| 875115357006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 470 µF | 16 | 5100 | 10 | 10.5 | ||
| 875115152006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 560 µF | 6.3 | 4800 | 8 | 8.7 | ||
| 875115260005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 560 µF | 10 | 3700 | 10 | 8.7 | ||
| 875115152007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 680 µF | 6.3 | 4800 | 8 | 8.7 | ||
| 875115260006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 680 µF | 10 | 3700 | 10 | 8.7 | ||
| 875115160008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 820 µF | 6.3 | 3700 | 10 | 8.7 | ||
| 875115257007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 820 µF | 10 | 5100 | 10 | 10.5 | ||
| 875115160009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 1000 µF | 6.3 | 3700 | 10 | 8.7 | ||
| 875115157010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PSHP Aluminum Polymer Capacitors | 1200 µF | 6.3 | 5100 | 10 | 10.5 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | IRIPPLE (mA) | Ø D (mm) | L (mm) | Samples |
|---|
