V-Chip SMT
Design Kit WCAP-PSLC Aluminum Polymer CapacitorsLarge Capacitance 105 °C |C 39 to 2000 µF |VR 6.3 to 25 V (DC) |Life Cycle (Value) 2000 h
Design Kit WCAP-PSLP Aluminum Polymer CapacitorsLow Profile 105°C |C 10 to 390 µF |VR 6.3 to 25 V (DC) |Life Cycle (Value) 2000 h
Design Kit WCAP-PSHP Aluminum Polymer CapacitorsHigh Ripple Current 105°C |C 68 to 1200 µF |VR 6.3 to 25 V (DC) |Life Cycle (Value) 2000 h