Characteristics
- 2 sizes, 35 values, 350 components
- Automotive approved
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | Size | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| WE-PD2A SMT Power Inductor, 10 µH, 2.3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance10 µH | Rated Current2.3 A | Saturation Current2.95 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 10 µH, 2.98 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance10 µH | Rated Current2.98 A | Saturation Current3.24 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 12 µH, 2.18 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance12 µH | Rated Current2.18 A | Saturation Current2.23 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 15 µH, 1.93 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance15 µH | Rated Current1.93 A | Saturation Current2.2 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 18 µH, 1.89 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance18 µH | Rated Current1.89 A | Saturation Current2.14 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 18 µH, 2.36 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance18 µH | Rated Current2.36 A | Saturation Current2.43 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 22 µH, 1.76 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance22 µH | Rated Current1.76 A | Saturation Current1.81 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 22 µH, 2.04 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance22 µH | Rated Current2.04 A | Saturation Current2.07 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 27 µH, 1.48 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance27 µH | Rated Current1.48 A | Saturation Current1.62 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 27 µH, 1.95 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance27 µH | Rated Current1.95 A | Saturation Current1.98 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 33 µH, 1.35 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance33 µH | Rated Current1.35 A | Saturation Current1.47 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 33 µH, 1.78 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance33 µH | Rated Current1.78 A | Saturation Current1.89 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 39 µH, 1.25 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance39 µH | Rated Current1.25 A | Saturation Current1.33 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 39 µH, 1.62 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance39 µH | Rated Current1.62 A | Saturation Current1.8 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 47 µH, 1.17 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance47 µH | Rated Current1.17 A | Saturation Current1.24 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 47 µH, 1.45 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance47 µH | Rated Current1.45 A | Saturation Current1.62 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 56 µH, 1.36 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance56 µH | Rated Current1.36 A | Saturation Current1.53 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 68 µH, 0.99 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance68 µH | Rated Current0.99 A | Saturation Current1.05 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 68 µH, 1.19 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance68 µH | Rated Current1.19 A | Saturation Current1.49 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 82 µH, 0.9 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance82 µH | Rated Current0.9 A | Saturation Current0.95 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 82 µH, 1.11 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance82 µH | Rated Current1.11 A | Saturation Current1.17 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 100 µH, 0.77 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance100 µH | Rated Current0.77 A | Saturation Current0.86 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 100 µH, 1.02 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance100 µH | Rated Current1.02 A | Saturation Current1.1 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 120 µH, 0.94 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance120 µH | Rated Current0.94 A | Saturation Current0.99 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 150 µH, 0.6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance150 µH | Rated Current0.6 A | Saturation Current0.71 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 150 µH, 0.81 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance150 µH | Rated Current0.81 A | Saturation Current0.9 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 180 µH, 0.55 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance180 µH | Rated Current0.55 A | Saturation Current0.57 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 180 µH, 0.76 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance180 µH | Rated Current0.76 A | Saturation Current0.78 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 220 µH, 0.51 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance220 µH | Rated Current0.51 A | Saturation Current0.56 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 220 µH, 0.67 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance220 µH | Rated Current0.67 A | Saturation Current0.77 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 270 µH, 0.47 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance270 µH | Rated Current0.47 A | Saturation Current0.51 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 330 µH, 0.52 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance330 µH | Rated Current0.52 A | Saturation Current0.59 A | Size1054 | ||||
| WE-PD2A SMT Power Inductor, 390 µH, 0.38 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance390 µH | Rated Current0.38 A | Saturation Current0.43 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 470 µH, 0.36 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance470 µH | Rated Current0.36 A | Saturation Current0.38 A | Size7850 | ||||
| WE-PD2A SMT Power Inductor, 470 µH, 0.44 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2A SMT Power Inductor | Inductance470 µH | Rated Current0.44 A | Saturation Current0.5 A | Size1054 |
