Design Kit WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes
Order Code 744821
Characteristics
- Sample kit contains components of the THT Common Mode Chokes WE-CMB NiZn Type XS, S, WE-CMB HC Type S as well as WE-CMB Type XS, S, M, L
- Free refill
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | L1(µH) | IR(A) | RDC max.(mΩ) | Samples |
|---|---|---|---|---|---|---|---|---|---|
| WE-CMB NiZn Common Mode Power Line Choke, 14 µH, 4 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB NiZn Common Mode Power Line Choke | Inductance [1]14 µH | Rated Current4 A | DC Resistance [1]15 mΩ | ||||
| WE-CMB NiZn Common Mode Power Line Choke, 16 µH, 10 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB NiZn Common Mode Power Line Choke | Inductance [1]16 µH | Rated Current10 A | DC Resistance [1]2.7 mΩ | ||||
| WE-CMB NiZn Common Mode Power Line Choke, 30 µH, 3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB NiZn Common Mode Power Line Choke | Inductance [1]30 µH | Rated Current3 A | DC Resistance [1]26 mΩ | ||||
| WE-CMB NiZn Common Mode Power Line Choke, 32 µH, 8.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB NiZn Common Mode Power Line Choke | Inductance [1]32 µH | Rated Current8.5 A | DC Resistance [1]5.5 mΩ | ||||
| WE-CMB NiZn Common Mode Power Line Choke, 42 µH, 6.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB NiZn Common Mode Power Line Choke | Inductance [1]42 µH | Rated Current6.5 A | DC Resistance [1]8.1 mΩ | ||||
| WE-CMB NiZn Common Mode Power Line Choke, 47 µH, 2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB NiZn Common Mode Power Line Choke | Inductance [1]47 µH | Rated Current2 A | DC Resistance [1]40 mΩ | ||||
| WE-CMB NiZn Common Mode Power Line Choke, 65 µH, 5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB NiZn Common Mode Power Line Choke | Inductance [1]65 µH | Rated Current5 A | DC Resistance [1]13 mΩ | ||||
| WE-CMB NiZn Common Mode Power Line Choke, 100 µH, 1.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB NiZn Common Mode Power Line Choke | Inductance [1]100 µH | Rated Current1.5 A | DC Resistance [1]80 mΩ | ||||
| WE-CMB NiZn Common Mode Power Line Choke, 110 µH, 3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB NiZn Common Mode Power Line Choke | Inductance [1]110 µH | Rated Current3 A | DC Resistance [1]31 mΩ | ||||
74482210002 | –, 175 µH, 10 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product series – | Inductance [1]175 µH | Rated Current10 A | DC Resistance [1]4 mΩ | |||
7448229004 | –, 350 µH, 8.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product series – | Inductance [1]350 µH | Rated Current8.5 A | DC Resistance [1]7 mΩ | |||
| WE-CMB HC Common Mode Power Line Choke, 450 µH, 6.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB HC Common Mode Power Line Choke | Inductance [1]450 µH | Rated Current6.5 A | DC Resistance [1]10 mΩ | ||||
| WE-CMB HC Common Mode Power Line Choke, 700 µH, 5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB HC Common Mode Power Line Choke | Inductance [1]700 µH | Rated Current5 A | DC Resistance [1]15 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 1000 µH, 2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]1000 µH | Rated Current2 A | DC Resistance [1]45 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 1000 µH, 3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]1000 µH | Rated Current3 A | DC Resistance [1]35 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 1000 µH, 6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]1000 µH | Rated Current6 A | DC Resistance [1]13 mΩ | ||||
744824101 | –, 1000 µH, 10 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product series – | Inductance [1]1000 µH | Rated Current10 A | DC Resistance [1]7 mΩ | |||
| WE-CMB Common Mode Power Line Choke, 2200 µH, 2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]2200 µH | Rated Current2 A | DC Resistance [1]70 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 2200 µH, 4 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]2200 µH | Rated Current4 A | DC Resistance [1]30 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 2200 µH, 6 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]2200 µH | Rated Current6 A | DC Resistance [1]20 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 3300 µH, 1.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]3300 µH | Rated Current1.5 A | DC Resistance [1]120 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 3300 µH, 4 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]3300 µH | Rated Current4 A | DC Resistance [1]35 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 5000 µH, 1 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]5000 µH | Rated Current1 A | DC Resistance [1]220 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 5000 µH, 2.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]5000 µH | Rated Current2.5 A | DC Resistance [1]95 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 10000 µH, 0.7 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]10000 µH | Rated Current0.7 A | DC Resistance [1]350 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 10000 µH, 1 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]10000 µH | Rated Current1 A | DC Resistance [1]360 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 10000 µH, 2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]10000 µH | Rated Current2 A | DC Resistance [1]125 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 10000 µH, 3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]10000 µH | Rated Current3 A | DC Resistance [1]105 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 20000 µH, 0.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]20000 µH | Rated Current0.5 A | DC Resistance [1]1000 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 20000 µH, 0.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]20000 µH | Rated Current0.5 A | DC Resistance [1]540 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 20000 µH, 1.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]20000 µH | Rated Current1.5 A | DC Resistance [1]270 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 20000 µH, 2 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]20000 µH | Rated Current2 A | DC Resistance [1]220 mΩ | ||||
| WE-CMB Common Mode Power Line Choke, 39000 µH, 0.3 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CMB Common Mode Power Line Choke | Inductance [1]39000 µH | Rated Current0.3 A | DC Resistance [1]3000 mΩ |

