Design Kit WE-KI SMT Wire Wound Ceramic Inductor 0603 - ±5% Tol.
Order Code 744761
Characteristics
- 1 size, 36 values, 1080 components
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | L(nH) | Qmin. | RDC max.(Ω) | IR(mA) | fres(MHz) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance1.6 nH | Q-Factor24 | DC Resistance0.03 Ω | Rated Current700 mA | Self Resonant Frequency12500 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance1.8 nH | Q-Factor16 | DC Resistance0.05 Ω | Rated Current700 mA | Self Resonant Frequency12500 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance2 nH | Q-Factor16 | DC Resistance0.08 Ω | Rated Current700 mA | Self Resonant Frequency6900 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance3.3 nH | Q-Factor22 | DC Resistance0.06 Ω | Rated Current700 mA | Self Resonant Frequency5800 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance3.6 nH | Q-Factor22 | DC Resistance0.06 Ω | Rated Current700 mA | Self Resonant Frequency5900 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance4.7 nH | Q-Factor20 | DC Resistance0.13 Ω | Rated Current700 mA | Self Resonant Frequency5800 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance5.6 nH | Q-Factor16 | DC Resistance0.15 Ω | Rated Current700 mA | Self Resonant Frequency5500 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance6.8 nH | Q-Factor30 | DC Resistance0.11 Ω | Rated Current700 mA | Self Resonant Frequency5800 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance7.5 nH | Q-Factor28 | DC Resistance0.11 Ω | Rated Current700 mA | Self Resonant Frequency4800 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance8.2 nH | Q-Factor30 | DC Resistance0.1 Ω | Rated Current700 mA | Self Resonant Frequency4600 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance10 nH | Q-Factor30 | DC Resistance0.13 Ω | Rated Current700 mA | Self Resonant Frequency4800 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance11 nH | Q-Factor33 | DC Resistance0.09 Ω | Rated Current700 mA | Self Resonant Frequency4000 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance12 nH | Q-Factor35 | DC Resistance0.13 Ω | Rated Current700 mA | Self Resonant Frequency4000 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance15 nH | Q-Factor35 | DC Resistance0.17 Ω | Rated Current700 mA | Self Resonant Frequency4000 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance16 nH | Q-Factor34 | DC Resistance0.17 Ω | Rated Current700 mA | Self Resonant Frequency3300 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance18 nH | Q-Factor38 | DC Resistance0.17 Ω | Rated Current700 mA | Self Resonant Frequency3100 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance20 nH | Q-Factor38 | DC Resistance0.22 Ω | Rated Current700 mA | Self Resonant Frequency3000 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance22 nH | Q-Factor38 | DC Resistance0.22 Ω | Rated Current700 mA | Self Resonant Frequency3000 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance27 nH | Q-Factor40 | DC Resistance0.22 Ω | Rated Current600 mA | Self Resonant Frequency2800 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance30 nH | Q-Factor40 | DC Resistance0.22 Ω | Rated Current600 mA | Self Resonant Frequency2500 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance33 nH | Q-Factor43 | DC Resistance0.22 Ω | Rated Current600 mA | Self Resonant Frequency2300 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance39 nH | Q-Factor43 | DC Resistance0.25 Ω | Rated Current600 mA | Self Resonant Frequency2200 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance47 nH | Q-Factor40 | DC Resistance0.28 Ω | Rated Current600 mA | Self Resonant Frequency2000 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance51 nH | Q-Factor40 | DC Resistance0.31 Ω | Rated Current600 mA | Self Resonant Frequency1900 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance56 nH | Q-Factor40 | DC Resistance0.31 Ω | Rated Current600 mA | Self Resonant Frequency1900 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance68 nH | Q-Factor40 | DC Resistance0.34 Ω | Rated Current600 mA | Self Resonant Frequency1700 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance72 nH | Q-Factor35 | DC Resistance0.49 Ω | Rated Current400 mA | Self Resonant Frequency1700 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance82 nH | Q-Factor35 | DC Resistance0.54 Ω | Rated Current400 mA | Self Resonant Frequency1700 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance100 nH | Q-Factor35 | DC Resistance0.63 Ω | Rated Current400 mA | Self Resonant Frequency1400 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance120 nH | Q-Factor35 | DC Resistance0.65 Ω | Rated Current300 mA | Self Resonant Frequency1300 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance150 nH | Q-Factor35 | DC Resistance0.92 Ω | Rated Current280 mA | Self Resonant Frequency1000 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance180 nH | Q-Factor30 | DC Resistance1.25 Ω | Rated Current240 mA | Self Resonant Frequency1000 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance220 nH | Q-Factor30 | DC Resistance1.7 Ω | Rated Current200 mA | Self Resonant Frequency1000 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance270 nH | Q-Factor30 | DC Resistance1.8 Ω | Rated Current170 mA | Self Resonant Frequency1000 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance330 nH | Q-Factor25 | DC Resistance2 Ω | Rated Current150 mA | Self Resonant Frequency450 MHz | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance390 nH | Q-Factor20 | DC Resistance2 Ω | Rated Current170 mA | Self Resonant Frequency350 MHz |
