OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyFiltered ConnectorsProduct seriesWE-D-SUB Filter ConnectorProduct seriesWE-D-SUB Filter Bent 90° THT

WE-D-SUB Filter Bent 90° THT

Size Dimen­sionsW
(mm)
H
(mm)
Material
Metal Sheet 21.7 12.4 Steel with Tin
Earthing Clip 21.7 12.4 Steel with Tin

Characteristics

  • Standardized filter with 1000 pF (other values possible on request)
  • High attenuation of more than 40 dB @ 180 MHz
  • Rated current @ 20 ºC: 7.5 A
  • Insulation resistance: min. 1 GΩ
  • Operating temperature: –55 ºC to +125 ºC
  • Choice of metal sheet or earthing clip
  • Working voltage: 100 VDC
  • Testing voltage: 250 VRMS

Applications

  • Filtering of interfaces
  • External connection to
    – printer
    – sensor
    – display

Products

All
Metal Sheet
Earthing Clip
Order Code Data­sheet DownloadsNumber of PolesGenderL
(mm)
W
(mm)
H
(mm)
Samples
210112043SPEC
5 files 9 Male 30.8 21.7 12.4
210612043SPEC
5 files 9 Female 30.8 21.7 12.4
210112013SPEC
5 files 9 Male 30.8 21.7 12.4
210612013SPEC
5 files 9 Female 30.8 21.7 12.4
212112043SPEC
5 files 15 Male 39.2 21.7 12.4
212612043SPEC
5 files 15 Female 39.2 21.7 12.4
212112013SPEC
5 files 15 Male 39.2 21.7 12.4
212612013SPEC
5 files 15 Female 39.2 21.7 12.4
214112043SPEC
5 files 25 Male 53.1 21.7 12.4
214612043SPEC
5 files 25 Female 53.1 21.7 12.4
214112013SPEC
5 files 25 Male 53.1 21.7 12.4
214612013SPEC
5 files 25 Female 53.1 21.7 12.4
216112043SPEC
5 files 37 Male 69.5 21.7 12.4
216612043SPEC
5 files 37 Female 69.5 21.7 12.4
216112013SPEC
5 files 37 Male 69.5 21.7 12.4
216612013SPEC
5 files 37 Female 69.5 21.7 12.4
Order Code Data­sheet
210112043SPEC
210612043SPEC
210112013SPEC
210612013SPEC
212112043SPEC
212612043SPEC
212112013SPEC
212612013SPEC
214112043SPEC
214612043SPEC
214112013SPEC
214612013SPEC
216112043SPEC
216612043SPEC
216112013SPEC
216612013SPEC
Samples
Order Code Data­sheet DownloadsNumber of PolesGenderL
(mm)
W
(mm)
H
(mm)
Samples