Characteristics
- Support of screw variants of USB-C 3.1 (parts with thread M2)
The thread heights are chosen according to the screw distances and height of the cable connectors of USB-C3.1.
Applications
- 90° assembling of cable, PCB or housing
- Simple and fast automated assembly
- Low initial time and cost
- High mechanical forces and torques
- Small footprint
Products
Order Code | Datasheet | Downloads | L (mm) | Ti | Ø ID (mm) | Material | Surface | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
7466300R | SPEC | 6 files | 7 | – | 3.3 | Brass | Tin | Tape and Reel | ||
7466303R | SPEC | 6 files | 7 | M3 | – | Brass | Tin | Tape and Reel | ||
7466302R | SPEC | 6 files | 7 | M2 | – | Brass | Tin | Tape and Reel | ||
74663025R | SPEC | 5 files | 7 | M2.5 | – | Brass | Tin | Tape and Reel | ||
746630200R | SPEC | 6 files | 7 | M2 | – | Brass | Tin | Tape and Reel |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | Ti | Ø ID (mm) | Material | Surface | Packaging | Samples |
---|