Merkmale
- The LDHM type of the MagI³C Power Module family provides a fully integrated constant current LED driver including the buck switching regulator and inductor in a package.
- The 172946001 offers high efficiency and delivers up to 450 mA of LED current. It operates from 4.5V inputvoltage up to 60V and supports up to 16 LEDs in series. It is designed for fast PWM dimming for no color shift.
- It is available in an innovative industrial high powerdensity TO263-7EP (10.16 x 13.77 x 4.57mm) package that enhances thermal performance and allows for hand or machine soldering.
- The LDHM regulator has an on-board protection circuitry to guard against thermal overstress and electricaldamage featuring thermal shut-down, input under-voltage lockout and LED short-circuit protections.
Anwendung
- Indoor lighting: Spot light, down light
- Outdoor lighting: Street light, security light, tunnel light
- Outdoor lighting: High-bay light, low-bay light
Artikeldaten
Videos
#askLorandt erklärt: MagI³C Power Module als LED-Treiber Evaluation Board praktisch vorgeführt
Videos
Wie man sich ein Nachtsichtgerät selber baut!