Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Color | Beige |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Compliance | RoHS |
IR | 2 A |
Working Voltage | 100 V (AC) |
Withstanding Voltage | 800 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Pitch | 2 mm |
Gender | Male |
Type | Vertical |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 620302124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 8 | Tape and Reel with Cap | 645001 | |
![]() | 620303124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 10 | Tape and Reel with Cap | 645001 | |
![]() | 620304124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 12 | Tape and Reel with Cap | 645001 | |
![]() | 620305124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 14 | Tape and Reel with Cap | 645001 | |
![]() | 620306124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 16 | Tape and Reel with Cap | 645001 | |
![]() | 620307124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 18 | Tape and Reel with Cap | 645001 | |
![]() | 620308124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 20 | Tape and Reel with Cap | 645001 | |
![]() | 620309124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 22 | Tape and Reel with Cap | 645001 | |
![]() | 620310124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | Male | Vertical | SMT | 2 | 100 | PCB | 20 | max. | 24 | Tape and Reel with Cap | 612690 645001 |
Order Code | Datasheet | |
---|---|---|
![]() | 620302124022 | SPEC |
![]() | 620303124022 | SPEC |
![]() | 620304124022 | SPEC |
![]() | 620305124022 | SPEC |
![]() | 620306124022 | SPEC |
![]() | 620307124022 | SPEC |
![]() | 620308124022 | SPEC |
![]() | 620309124022 | SPEC |
![]() | 620310124022 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: