Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Color | White |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -25 °C up to +85 °C |
Compliance | RoHS |
IR | 3 A |
Working Voltage | 250 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Pitch | 2 mm |
Gender | Male |
Type | Vertical |
Certification | |
---|---|
cULus Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Status | Polarity | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62400821622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 08 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 9.8 | Tube | 645001 | |
62401021622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 11.8 | Tube | 612690 645001 | |
62401221622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 13.8 | Tube | 645001 | |
62401421622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 15.8 | Tube | 645001 | |
62401621622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 17.8 | Tube | 645001 | |
62401821622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 19.8 | Tube | 645001 | |
62402021622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 21.8 | Tube | 645001 | |
62402221622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 23.8 | Tube | – | |
62402421622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 25.8 | Tube | – | |
62402621622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 27.8 | Tube | – | |
62402821622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 29.8 | Tube | – | |
62403021622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 31.8 | Tube | – | |
62403221622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 33.8 | Tube | – | |
62403421622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 35.8 | Tube | – | |
62403621622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 36 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 37.8 | Tube | – | |
62403821622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 38 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 39.8 | Tube | – | |
62404021622 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 2 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 41.8 | Tube | – |
Order Code | Datasheet |
---|---|
62400821622 | SPEC |
62401021622 | SPEC |
62401221622 | SPEC |
62401421622 | SPEC |
62401621622 | SPEC |
62401821622 | SPEC |
62402021622 | SPEC |
62402221622 | SPEC |
62402421622 | SPEC |
62402621622 | SPEC |
62402821622 | SPEC |
62403021622 | SPEC |
62403221622 | SPEC |
62403421622 | SPEC |
62403621622 | SPEC |
62403821622 | SPEC |
62404021622 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Polarity | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: