Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Ivory |
Color | Ivory |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
IR | 1 |
Working Voltage | 125 V (AC) |
Withstanding Voltage | 250 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 100 MΩ |
Pitch | 1.25 mm |
Gender | Male |
Type | Horizontal |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 653102131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 7.25 | Tape and Reel | 645001 | |
![]() | 653103131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 8.5 | Tape and Reel | 645001 | |
![]() | 653104131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 9.75 | Tape and Reel | 645001 | |
![]() | 653105131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 11 | Tape and Reel | 645001 | |
![]() | 653106131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 12.25 | Tape and Reel | 645001 | |
![]() | 653107131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 13.5 | Tape and Reel | 645001 | |
![]() | 653108131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 14.75 | Tape and Reel | 645001 | |
![]() | 653109131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 16 | Tape and Reel | 645001 | |
![]() | 653110131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 17.25 | Tape and Reel | 612690 645001 | |
![]() | 653111131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 18.5 | Tape and Reel | 645001 | |
![]() | 653112131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 19.75 | Tape and Reel | 645001 | |
![]() | 653113131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 21 | Tape and Reel | 645001 | |
![]() | 653114131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 22.25 | Tape and Reel | 645001 | |
![]() | 653115131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.25 | Male | Horizontal | SMT | 1 | 125 | PCB | 20 | max. | 23.5 | Tape and Reel | 645001 |
Order Code | Datasheet | |
---|---|---|
![]() | 653102131822 | SPEC |
![]() | 653103131822 | SPEC |
![]() | 653104131822 | SPEC |
![]() | 653105131822 | SPEC |
![]() | 653106131822 | SPEC |
![]() | 653107131822 | SPEC |
![]() | 653108131822 | SPEC |
![]() | 653109131822 | SPEC |
![]() | 653110131822 | SPEC |
![]() | 653111131822 | SPEC |
![]() | 653112131822 | SPEC |
![]() | 653113131822 | SPEC |
![]() | 653114131822 | SPEC |
![]() | 653115131822 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: