Characteristics
- MEMS based piezo-resistive sensing principle
- Fully calibrated 24 bit pressure output
- Selectable output data rate up to 200 Hz
- 128 level FIFO buffer
- Embedded temperature sensor
- I²C and SPI digital communication interface
- Application specific interrupt event setting
- Temperature range: -40 °C up to +85 °C
- Sensor Software Development Kit
- Sensor SDK User Manual
- Sensor Arduino Libraries via GitHub
Applications
- Altimeters and barometers
- Weather stations
- GPS navigation enhancement
- Indoor navigation
- White goods
- Wearable devices
Products
| Order Code | Datasheet | Manual | Downloads | Status | Description | PRANGE min (kPa) | PRANGE max (kPa) | PACC_REL | ODR (Hz) | ODR (Hz) | RESP (bits) | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | Packaging | Offer |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2511223013391 | – | – | Active i| Production is active. Expected lifetime: >10 years. | EV-Board for Absolute Pressure Sensor | – | – | – | – | – | – | – | – | – | ||
| 2501000201291 | – | – | Active i| Production is active. Expected lifetime: >10 years. | Sensor FeatherWing | – | – | – | – | – | – | – | – | – | ||
| 2501000101291 | – | – | Active i| Production is active. Expected lifetime: >10 years. | Sensor Shield for Arduino | – | – | – | – | – | – | – | – | – | ||
| 2511020213301 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WSEN-PADS | 26 | 126 | ±2.5 Pa | 1 | 200 | 24 | -40 | 85 | 7'' Reel | ||
| 25110202133011 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WSEN-PADS | 26 | 126 | ±2.5 Pa | 1 | 200 | 24 | -40 | 85 | 13'' Reel |
| Offer |
|---|
| Order Code | Datasheet | Manual | Downloads | Status | Description | PRANGE min (kPa) | PRANGE max (kPa) | PACC_REL | ODR (Hz) | ODR (Hz) | RESP (bits) | Min. Operating Temperature (°C) | Max. Operating Temperature (°C) | Packaging | Offer |
|---|
Software Downloads
The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.
Evaluation Kit
Videos
MEMS based sensors from Würth Elektronik
Videos
#askLorandt explains: Environmental sensors for pressure, temperature and acceleration
Videos
Würth Elektronik Webinar: Currently under pressure? Discover our new MEMS pressure sensors
Videos
WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System
Videos
WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors