Characteristics
- Qi standard compliant
- Litzwire used - highest Q-value available on market
- Applicable for up to 15 W (up to 200 W outside the standards)
- High permeability shielding
- Cancels charging flux to be not coupled into sensitive components or batteries
- High reliable construction
- Mix and match your tool to find the perfect coil combination: Mix and Match
Applications
- Portable devices used in a clean area, where connectors pose a risk of polluting e.g. medical facilities, (industrial) clean rooms, mining industry
- Devices with a large number of mating cycles to avoid connector damage: e.g. Smart watches, fitness tracker...
- Consumer products: e.g. Digital cameras, baby phone, remote control, smartphone sleeves, watertight products
- Explosion sensitive area where the use of a physical connection is hazardous
Application Notes
Products
| Order Code | Datasheet | Simulation | Downloads | Status | Compliance | Size | L1 (µH) | L2 (µH) | L3 (µH) | IR DC1 (A) | IR DC2 (A) | IR DC3 (A) | RDC max. (mΩ) | RDC2 max. (mΩ) | RDC3 max. (mΩ) | fres 1 (MHz) | fres 2 (MHz) | fres 3 (MHz) | P (W) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760308103148 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | A28 two-coil array | 71 x 61 x 4 mm | 6.9 | 6.4 | – | 8.5 | 8.5 | – | 52 | 52 | – | 15 | 19 | – | 150 | ||
![]() | 760308103147 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | MP-A8 3-coil array | 100 x 55 x 5.2 mm | 8.5 | 7.5 | 8.5 | 9 | 10 | 9 | 56 | 56 | 56 | 11 | 11 | 11 | 150 | ||
![]() | 760308106 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A6 | 130 x 55 x 8 mm | 12.5 | 11.5 | 12.5 | 9 | 9 | 9 | 65 | 65 | 65 | 14 | 14 | 14 | 150 | ||
![]() | 760308104119 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A19 | 88 x 52 x 3.5 mm | 12 | 11.5 | – | 8 | 8 | – | 68 | 68 | – | 12 | 12 | – | 150 | ||
![]() | 760308104120 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A28 | 92 x 50 x 5.5 mm | 6.9 | 6.4 | 6.9 | 9 | 9 | 9 | 45 | 45 | 45 | 15 | 15 | 15 | 150 | ||
![]() | 760308103145 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - MP-A6 | 109 x 56 x 5.2 mm | 11.3 | 11.3 | 11.3 | 8.5 | 8.5 | 8.5 | 83 | 83 | 83 | 10 | 10 | 10 | 150 | ||
![]() | 760308103149 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - MP-A9 3-coil array | 106 x 57 x 4.2 mm | 10.2 | 9.8 | 10.2 | 9 | 9 | 9 | 55 | 55 | 55 | 8 | 8 | 8 | 150 | ||
![]() | 760308103113 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - MP-A13 3-coil array | 100 x 55 x 4.5 mm | 12.5 | 11.5 | 12.5 | 9 | 9 | 9 | 65 | 65 | 65 | 14 | 14 | 14 | 150 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 760308103148 | SPEC | |
![]() | 760308103147 | SPEC | |
![]() | 760308106 | SPEC | |
![]() | 760308104119 | SPEC | |
![]() | 760308104120 | SPEC | |
![]() | 760308103145 | SPEC | |
![]() | 760308103149 | SPEC | |
![]() | 760308103113 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Compliance | Size | L1 (µH) | L2 (µH) | L3 (µH) | IR DC1 (A) | IR DC2 (A) | IR DC3 (A) | RDC max. (mΩ) | RDC2 max. (mΩ) | RDC3 max. (mΩ) | fres 1 (MHz) | fres 2 (MHz) | fres 3 (MHz) | P (W) | Samples |
|---|
Service & Support
Do you have questions regarding Design-In Support or Applications? We will be glad to help you! We can answer your inquiry with just a few details. You will be contacted as soon as possible.

Design-In Support
- Product related support
- Troubleshooting and individual design solutions
- Design Tools
Videos
Würth Elektronik illustrates Wireless Power Transfer (WPT)
Videos
Würth Elektronik Webinar: Selecting the right coils for wireless power transfer systems
Videos
Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge
Videos
Würth Elektronik Webinar: Wireless Power Transfer enables IIoT - WE Cut the Cord!
Videos
Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge
Videos
WE meet @ Digital Days 2021: Simultaneous Wireless Power Transfer with Near Field Communication
Videos
Würth Elektronik Webinar: Simultaneous Wireless Power Transfer with Near Field Communication