Size | Dimensions | L (mm) | W (mm) | H (mm) | Fl (mm) | Mount | |
---|---|---|---|---|---|---|---|
0402 | 1 | 0.5 | 0.6 | 0.25 | SMT | ||
0603 | 1.6 | 0.8 | 0.9 | 0.3 | SMT | ||
0805 | 2 | 1.25 | 1.2 | 0.3 | SMT |
Characteristics
- Fast response time
- No leakage current
- Low clamping voltage
- Almost no energy consumption in stand-by mode
- Excellent absorption for ESD-impulses
- Operating temperature: –40 ºC to +85 ºC
- Nickel barrier
Applications
- Protection of data lines
- Protection of bus systems
- Protection of semiconductors
- ESD protection in accordance with EN 61000-4-2:
– 8 kV contact discharge
– 15 kV air discharge
Products
All
0402
0603
0805
Order Code | Datasheet | Simulation | Downloads | VDC (V) | ILeak (µA) | VClamp typ. (V) | VESD Air (kV) | CCh min. (pF) | Size | Application | Filter Stick | Filter Bag | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82357050100 | SPEC | 6 files | 5 | 1 | 60 | 15 | 10 | 0402 | USB 1.1 RS-232 LAN 10 Mbit | – | – | – | ||
82357050220 | SPEC | 6 files | 5 | 1 | 55 | 15 | 22 | 0402 | – | – | – | – | ||
82357050330 | SPEC | 6 files | 5 | 1 | 55 | 15 | 33 | 0402 | RS-422 | – | – | – | ||
82357050560 | SPEC | 6 files | 5 | 1 | 55 | 15 | 56 | 0402 | RS-485 IrDA 1.0 | 8294851 | 829485 | 823999 | ||
82356050050 | SPEC | 6 files | 5 | 1 | 75 | 15 | 5 | 0603 | USB 1.1 USB 2.0 | – | – | 823999 | ||
82356050100 | SPEC | 6 files | 5 | 1 | 60 | 15 | 10 | 0603 | – | – | – | – | ||
82356050220 | SPEC | 6 files | 5 | 1 | 55 | 15 | 22 | 0603 | – | – | – | 823999 | ||
82356050560 | SPEC | 6 files | 5 | 1 | 55 | 15 | 56 | 0603 | – | – | – | – | ||
82356050101 | SPEC | 6 files | 5 | 1 | 55 | 15 | 100 | 0603 | RS-485, Sensors | – | – | 823999 | ||
82357120050 | SPEC | 6 files | 12 | 1 | 80 | 15 | 5 | 0402 | USB 1.1 USB 2.0 | – | – | – | ||
82357120100 | SPEC | 6 files | 12 | 1 | 60 | 15 | 10 | 0402 | USB 1.1 RS-232 LAN 10 Mbit | – | – | – | ||
82357120220 | SPEC | 6 files | 12 | 1 | 55 | 15 | 22 | 0402 | – | – | – | – | ||
82356120050 | SPEC | 6 files | 12 | 1 | 80 | 15 | 5 | 0603 | – | – | – | – | ||
82356120100 | SPEC | 6 files | 12 | 1 | 60 | 15 | 10 | 0603 | USB 1.1 RS-232 LAN 10 Mbit | – | – | 823999 | ||
82356120220 | SPEC | 6 files | 12 | 1 | 55 | 15 | 22 | 0603 | – | – | – | – | ||
82356120330 | SPEC | 6 files | 12 | 1 | 55 | 15 | 33 | 0603 | – | – | – | – | ||
82350120560 | SPEC | 6 files | 12 | 1 | 50 | 15 | 56 | 0805 | RS-232 | – | – | 823999 | ||
82350120101 | SPEC | 6 files | 12 | 1 | 50 | 15 | 100 | 0805 | RS-232, Sensors | – | – | 823999 | ||
82357240010 | SPEC | 6 files | 24 | 1 | 200 | 15 | 1 | 0402 | – | – | – | – | ||
82357240030 | SPEC | 6 files | 24 | 1 | 180 | 15 | 3 | 0402 | USB 2.0 LAN 100 Mbit | – | – | 823999 | ||
82356240030 | SPEC | 6 files | 24 | 1 | 180 | 15 | 3 | 0603 | USB 2.0 LAN 100 Mbit | – | – | 823999 |
Order Code | Datasheet | Simulation |
---|---|---|
82357050100 | SPEC | |
82357050220 | SPEC | |
82357050330 | SPEC | |
82357050560 | SPEC | |
82356050050 | SPEC | |
82356050100 | SPEC | |
82356050220 | SPEC | |
82356050560 | SPEC | |
82356050101 | SPEC | |
82357120050 | SPEC | |
82357120100 | SPEC | |
82357120220 | SPEC | |
82356120050 | SPEC | |
82356120100 | SPEC | |
82356120220 | SPEC | |
82356120330 | SPEC | |
82350120560 | SPEC | |
82350120101 | SPEC | |
82357240010 | SPEC | |
82357240030 | SPEC | |
82356240030 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VDC (V) | ILeak (µA) | VClamp typ. (V) | VESD Air (kV) | CCh min. (pF) | Size | Application | Filter Stick | Filter Bag | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Effective ESD protection with TVS diodes