en

Cart

Your cart is empty.

WE-PBF Flat Wire High Current SMT Ferrite Bead

Wired SMT Ferrite

SizeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
3029 3.1 2.9 2.41 0.8 SMT
4030 - 3 - - SMT
8530 8.5 3 2.55 1.45 SMT
7847 7.8 4.75 3 1.45 SMT

Characteristics

  • Flat wire
  • Suitable for applications with high currents up to 18 A
  • Glued version: High mechanical stability
  • Operating temperature: –55 ºC to +125 ºC

Applications

  • Voltage supply for high load current
  • Glued version is specially designed for applications with permanent vibrations.

Products

All
3029
4030
8530
7847
Order Code Data­sheet Simu­lation DownloadsZ @ 100 MHz
(Ω)
IR
(A)
RDC max.
(mΩ)
Z @ 25 MHz
(Ω)
L
(mm)
W
(mm)
H
(mm)
VersionDesign Kit Samples
7427933
STE ALT EAG CAD LTS PSP IGS CAD SPA 39 14 0.6 23 3.1 2.9 2.41 Not glued
7427930
STE ALT EAG CAD LTS PSP IGS CAD SPA 42 16 0.6 28 5 3 2.55 Not glued742791
742793
74279390
STE ALT EAG CAD LTS PSP CAD SPA IGS 42 16 0.6 28 4 3 2.55 Glued
7427934
STE ALT EAG CAD LTS PSP IGS CAD SPA 42 15 0.4 28 4.8 3 2.5 Not glued
7427931
STE ALT EAG CAD LTS PSP IGS CAD SPA 91 17 0.9 58 8.5 3 2.55 Not glued742791
742793
74279391
STE ALT EAG CAD LTS PSP CAD SPA IGS 91 17 0.9 58 8.5 3 2.55 Glued
7427932
STE ALT EAG CAD LTS PSP IGS CAD SPA 98 18 0.9 65 7.8 4.75 3 Not glued742791
742793
74279392
STE ALT EAG CAD LTS PSP CAD SPA IGS 98 18 0.9 65 7.8 4.75 3 Glued
Order Code Data­sheet Simu­lation
7427933
7427930
74279390
7427934
7427931
74279391
7427932
74279392
Samples
Order Code Data­sheet Simu­lation DownloadsZ @ 100 MHz
(Ω)
IR
(A)
RDC max.
(mΩ)
Z @ 25 MHz
(Ω)
L
(mm)
W
(mm)
H
(mm)
VersionDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: