Size | Dimensions | L (mm) | W (mm) | H (mm) | Material | Mount | |
---|---|---|---|---|---|---|---|
2012 | 17 | 22 | 13.5 | - | THT | ||
2504 | 22 | 25.7 | 4.1 | Flat Wire | THT | ||
3521 | 21.5 | 36 | 35 | - | THT | ||
3533 | 34.5 | 36 | 35 | - | THT | ||
3540 | 41 | 36 | 35 | - | THT |
LTSpice files
Characteristics
- THT version to assure the mechanical stability
- Inductance ranging from 1.5 µH up to 65 µH
- Current capability up to 75 A (Saturation >125 A)
- Extremely low DCR
- Low core losses (MnZn)
- Magnetically shielded
- Operating temperature -40 °C to +125 °C
Applications
- Storage inductor for high efficiency DC/DC converters
- High current Power Supplies
- Battery chargers
- Solar inverter
Products
All
2012
2504
3521
3533
3540
Order Code | Datasheet | Simulation | Downloads | L (µH) | Tol. L | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Core Material | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
7443762504010 | SPEC | 8 files | 1 | ±20% | 39 | 33 | 0.95 | 38 | MnZn | ||
7443763521015 | SPEC | 8 files | 1.5 | ±20% | 75 | 125 | 0.4 | 37 | MnZn | ||
7443763521022 | SPEC | 8 files | 2.2 | ±20% | 75 | 120 | 0.4 | 30 | MnZn | ||
7443762504022 | SPEC | 8 files | 2.2 | ±20% | 30 | 23.8 | 1.96 | 23 | MnZn | ||
7443782012033 | SPEC | 8 files | 3.3 | ±20% | 28.7 | 43 | 2.4 | 40 | MnZn | ||
7443763521033 | SPEC | 8 files | 3.3 | ±20% | 75 | 91 | 0.4 | 25 | MnZn | ||
7443782012047 | SPEC | 8 files | 4.7 | ±20% | 28.7 | 29.8 | 2.4 | 28 | MnZn | ||
7443762504047 | SPEC | 8 files | 4.7 | ±20% | 24 | 14 | 3.05 | 14.5 | MnZn | ||
7443782012068 | SPEC | 8 files | 6.8 | ±20% | 20.6 | 30.6 | 5 | 21 | MnZn | ||
7443763540068 | SPEC | 8 files | 6.8 | ±20% | 56.7 | 76.5 | 1.2 | 16 | MnZn | ||
7443762504068 | SPEC | 8 files | 6.8 | ±20% | 20 | 12.6 | 4.63 | 11 | MnZn | ||
7443782012082 | SPEC | 8 files | 8.2 | ±20% | 20.6 | 25.6 | 5 | 18 | MnZn | ||
7443782012100 | SPEC | 8 files | 10 | ±20% | 20.6 | 20.6 | 5 | 17 | MnZn | ||
7443763540100 | SPEC | 8 files | 10 | ±20% | 56.7 | 62 | 1.2 | 14 | MnZn | ||
7443762504100 | SPEC | 8 files | 10 | ±20% | 20 | 8.8 | 4.63 | 8.4 | MnZn | ||
7443782012150 | SPEC | 8 files | 15 | ±20% | 20.6 | 12.9 | 5 | 13 | MnZn | ||
7443763540150 | SPEC | 8 files | 15 | ±20% | 45.3 | 51.6 | 2.16 | 12 | MnZn | ||
7443783533220 | SPEC | 8 files | 22 | ±20% | 23.2 | 49.4 | 8.8 | 8.15 | MnZn | ||
7443763540220 | SPEC | 8 files | 22 | ±20% | 40.6 | 42 | 3.2 | 9 | MnZn | ||
7443783533330 | SPEC | 8 files | 33 | ±20% | 22 | 39.2 | 9.9 | 6.08 | MnZn | ||
7443763540330 | SPEC | 8 files | 33 | ±20% | 32 | 38.9 | 6.38 | 7 | MnZn | ||
7443783533470 | SPEC | 8 files | 47 | ±20% | 19.3 | 32.3 | 12.98 | 5.1 | MnZn | ||
7443763540470 | SPEC | 8 files | 47 | ±20% | 32 | 31 | 6.38 | 6 | MnZn | ||
7443783533650 | SPEC | 8 files | 65 | ±20% | 17.2 | 26.6 | 14.44 | 4.28 | MnZn |
Order Code | Datasheet | Simulation |
---|---|---|
7443762504010 | SPEC | |
7443763521015 | SPEC | |
7443763521022 | SPEC | |
7443762504022 | SPEC | |
7443782012033 | SPEC | |
7443763521033 | SPEC | |
7443782012047 | SPEC | |
7443762504047 | SPEC | |
7443782012068 | SPEC | |
7443763540068 | SPEC | |
7443762504068 | SPEC | |
7443782012082 | SPEC | |
7443782012100 | SPEC | |
7443763540100 | SPEC | |
7443762504100 | SPEC | |
7443782012150 | SPEC | |
7443763540150 | SPEC | |
7443783533220 | SPEC | |
7443763540220 | SPEC | |
7443783533330 | SPEC | |
7443763540330 | SPEC | |
7443783533470 | SPEC | |
7443763540470 | SPEC | |
7443783533650 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | Tol. L | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Core Material | Samples |
---|
Videos
How to choose the right coil type (inductor)?!
Videos
Webinar: Definition of component heating of power inductors in switching regulators