| Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
|---|---|---|---|---|---|---|
| Single-Stage | 64 | 35 | 29 | Chassis | ||
| Single Stage Low Leakage | 64 | 35 | 29 | Chassis | ||
| Single-Stage-Advanced | 75 | 51.8 | 29 | Chassis | ||
| Single Stage Advanced Low Leakage | 75 | 51.8 | 29 | Chassis | ||
| Two-Stage | 114.9 | 58.5 | 45 | Chassis | ||
| Two Stage Low Leakage | 114.9 | 58.5 | 45 | Chassis |
LTSpice files
Characteristics
- Single-phase filter
- Broadband noise suppression in common and differential mode
- Simple connection through crimp cable lug. Find suitable cable lugs (6.3 x 0.8 mm) here
- Fast chassis mounting
- Flammability corresponding to UL 94 V-0
- Climatic category: 25/100/21
- Certifications: cULus (UL 60939-3, CSA 22.2 No. 8), VDE (IEC/EN 60939-2)
- UL 60939-3 replaces UL 1283 for Appliance Filters
- EU Declaration of conformity
- UK Declaration of conformity
Single Stage:
- Very compact design
Single-Stage Advanced:
- Improved differential mode noise attenuation
Two-Stage:
- Extreme differential and common mode noise attenuation
Low Leakage Version
- Without Y-capacitors, for a leakage current of almost 0mA
- Suitable for industrial applications with strict requirements against leakage current or already exhausted leakage current values within the application.
Applications
- Industrial electronics
- Switched-mode power supplies
- Telecommunications
- Household goods
- DC applications
Products
All
Single-Stage
Single Stage Low Leakage
Single-Stage-Advanced
Single Stage Advanced Low Leakage
Two-Stage
Two Stage Low Leakage
| Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L (mH) | RDC max. (mΩ) | R (kΩ) | CX (µF) | CY (nF) | ILeak (mA) | VR (V) | VT AC (V (AC)) | VT DC (V (DC)) | W (mm) | L (mm) | H (mm) | Alpha-Rack | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 810911001 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 20 | 300 | 1000 | 0.1 | 2.2 | 0.173 | 250 | 2000 | 1075 | 35 | 64 | 29 | 742707015 | ||
![]() | 810911001112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 20 | 300 | 1000 | 0.1 | – | 0 | 250 | 2000 | 1075 | 35 | 64 | 29 | 742707017 | ||
![]() | 810911003 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 10 | 100 | 1000 | 0.22 | 2.2 | 0.173 | 250 | 2000 | 1075 | 35 | 64 | 29 | 742707015 | ||
![]() | 810911003112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 10 | 100 | 1000 | 0.22 | – | 0 | 250 | 2000 | 1075 | 35 | 64 | 29 | 742707017 | ||
![]() | 810911006 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.2 | 30 | 1000 | 0.47 | 4.7 | 0.369 | 250 | 2000 | 1075 | 35 | 64 | 29 | 742707015 | ||
![]() | 810911006112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.2 | 30 | 1000 | 0.47 | – | 0 | 250 | 2000 | 1075 | 35 | 64 | 29 | 742707017 | ||
![]() | 810911008 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.2 | 20 | 1000 | 0.47 | 4.7 | 0.369 | 250 | 2000 | 1075 | 35 | 64 | 29 | 742707015 | ||
![]() | 810911008112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.2 | 20 | 1000 | 0.47 | – | 0 | 250 | 2000 | 1075 | 35 | 64 | 29 | 742707017 | ||
![]() | 810911010 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | 15 | 680 | 0.68 | 6.8 | 0.534 | 250 | 2000 | 1075 | 35 | 64 | 29 | 742707015 | ||
![]() | 810911010112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | 15 | 680 | 0.68 | – | 0 | 250 | 2000 | 1075 | 35 | 64 | 29 | 742707017 | ||
![]() | 810912001 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 20 | 300 | 1000 | 0.22 | 2.2 | 0.173 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707015 | ||
![]() | 810912001112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 20 | 300 | 1000 | 0.22 | – | 0 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707017 | ||
![]() | 810912003 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 10 | 100 | 1000 | 0.33 | 3.3 | 0.259 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707015 | ||
![]() | 810912003112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 10 | 100 | 1000 | 0.33 | – | 0 | 250 | 2000 | 1075 | 51.8 | 75000 | 29 | 742707017 | ||
![]() | 810912006 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 10 | 50 | 1000 | 0.33 | 3.3 | 0.259 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707015 | ||
![]() | 810912006112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 10 | 50 | 1000 | 0.33 | – | 0 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707017 | ||
![]() | 810912008 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 6 | 30 | 680 | 0.47 | 4.7 | 0.369 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707015 | ||
![]() | 810912008112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 6 | 30 | 680 | 0.47 | – | 0 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707017 | ||
![]() | 810912010 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 6 | 30 | 680 | 0.47 | 4.7 | 0.369 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707015 | ||
![]() | 810912010112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 6 | 30 | 680 | 0.47 | – | 0 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707017 | ||
![]() | 810912012 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.2 | 20 | 470 | 0.68 | 6.8 | 0.534 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707015 | ||
![]() | 810912012112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.2 | 20 | 470 | 0.68 | – | 0 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707017 | ||
![]() | 810912014 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.2 | 20 | 470 | 0.68 | 6.8 | 0.534 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707015 | ||
![]() | 810912014112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.2 | 20 | 470 | 0.68 | – | 0 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707017 | ||
![]() | 810912020 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | 10 | 330 | 1 | 10 | 0.785 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707015 | ||
![]() | 810912020112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | 10 | 330 | 1 | – | 0 | 250 | 2000 | 1075 | 51.8 | 75 | 29 | 742707017 | ||
![]() | 810913006 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 6 | 70 | 330 | 0.47 | 4.7 | 0.369 | 250 | 2000 | 1075 | 58.5 | 114.9 | 45 | 742707015 | ||
![]() | 810913006112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 6 | 70 | 330 | 0.47 | – | 0 | 250 | 2000 | 1075 | 58.5 | 114.9 | 45 | 742707017 | ||
![]() | 810913010 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 6 | 40 | 330 | 0.47 | 4.7 | 0.369 | 250 | 2000 | 1075 | 58.5 | 114.9 | 45 | 742707015 | ||
![]() | 810913010112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 6 | 40 | 330 | 0.47 | – | 0 | 250 | 2000 | 1075 | 58.5 | 114.9 | 45 | 742707017 | ||
![]() | 810913014 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.2 | 30 | 220 | 1 | 10 | 0.785 | 250 | 2000 | 1075 | 58.5 | 114.9 | 45 | 742707015 | ||
![]() | 810913014112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.2 | 30 | 220 | 1 | – | 0 | 250 | 2000 | 1075 | 58.5 | 114.9 | 45 | 742707017 | ||
![]() | 810913020 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.2 | 20 | 220 | 1 | 10 | 0.785 | 250 | 2000 | 1075 | 58.5 | 114.9 | 45 | 742707015 | ||
![]() | 810913020112 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.2 | 20 | 220 | 1 | – | 0 | 250 | 2000 | 1075 | 58.5 | 114.9 | 45 | 742707017 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 810911001 | SPEC | |
![]() | 810911001112 | SPEC | |
![]() | 810911003 | SPEC | |
![]() | 810911003112 | SPEC | |
![]() | 810911006 | SPEC | |
![]() | 810911006112 | SPEC | |
![]() | 810911008 | SPEC | |
![]() | 810911008112 | SPEC | |
![]() | 810911010 | SPEC | |
![]() | 810911010112 | SPEC | |
![]() | 810912001 | SPEC | |
![]() | 810912001112 | SPEC | |
![]() | 810912003 | SPEC | |
![]() | 810912003112 | SPEC | |
![]() | 810912006 | SPEC | |
![]() | 810912006112 | SPEC | |
![]() | 810912008 | SPEC | |
![]() | 810912008112 | SPEC | |
![]() | 810912010 | SPEC | |
![]() | 810912010112 | SPEC | |
![]() | 810912012 | SPEC | |
![]() | 810912012112 | SPEC | |
![]() | 810912014 | SPEC | |
![]() | 810912014112 | SPEC | |
![]() | 810912020 | SPEC | |
![]() | 810912020112 | SPEC | |
![]() | 810913006 | SPEC | |
![]() | 810913006112 | SPEC | |
![]() | 810913010 | SPEC | |
![]() | 810913010112 | SPEC | |
![]() | 810913014 | SPEC | |
![]() | 810913014112 | SPEC | |
![]() | 810913020 | SPEC | |
![]() | 810913020112 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | IR (A) | L (mH) | RDC max. (mΩ) | R (kΩ) | CX (µF) | CY (nF) | ILeak (mA) | VR (V) | VT AC (V (AC)) | VT DC (V (DC)) | W (mm) | L (mm) | H (mm) | Alpha-Rack | Samples |
|---|
New WE-CLFS S-Parameters Extend Down to 5 Hz for Greater Design Accuracy!
Designing for low-frequency performance just got easier. Würth Elektronik has released improved S-Parameter files for its WE-CLFS Line Filter Series, now starting at just 5 Hz. This update provides significantly more accurate modeling across the entire frequency spectrum.
What’s New?
- No interpolated values in the lower frequency range up to 10 kHz
- Detection of the real filter characteristic by measurements from a frequency of 5 Hz
Why It Matters:
- Interpolation related deviations are corrected
- More reliable low-frequency simulation results
- Better prediction of EMC behaviour
- Improved design accuracy for sensitive applications
New SPICE Models Available:
- Updated models reflect the new measurements

Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMC Filters – From component to design