WL-VCSL Vertical Cavity Surface Emitting Laser

WL-VCSL Vertical Cavity Surface Emitting Laser

SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Size 3535
3.5 3.5 1.8

Characteristics

  • High optical power
  • Homogeneous radiation patterns
    60° x 45°
    110° x 85°
  • Wavelength: 850 nm / 940 nm

Applications

  • Biometrical recognition
  • LiDAR
  • 3D recognition
  • Time of flight
  • Autonomous robotics
  • Autonomous industry

Products

Size 3535
Filter article data
Filter by
 show  articles in 1 product lines
 articles in 1 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
λPeak typ.(nm)
Φe typ.(mW)
VF typ.(V)
2θ50%,X typ.(°)
2θ50%,Y typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
159353850A6300
SPEC850 nm, 2100 mW, 2.1 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Radiant Flux [typ.]2100 mW
Forward Voltage [typ.]2.1 V
Viewing Angle (X-Axis) [typ.]60 °
Viewing Angle (Y-Axis) [typ.]45 °
–Check availability
159353850B1300
SPEC850 nm, 2100 mW, 2.1 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]850 nm
Radiant Flux [typ.]2100 mW
Forward Voltage [typ.]2.1 V
Viewing Angle (X-Axis) [typ.]110 °
Viewing Angle (Y-Axis) [typ.]85 °
–Check availability
159353940B1300
SPEC940 nm, 1800 mW, 2 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Radiant Flux [typ.]1800 mW
Forward Voltage [typ.]2 V
Viewing Angle (X-Axis) [typ.]110 °
Viewing Angle (Y-Axis) [typ.]85 °
–Check availability
159353940A6300
SPEC940 nm, 1900 mW, 2 V
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]940 nm
Radiant Flux [typ.]1900 mW
Forward Voltage [typ.]2 V
Viewing Angle (X-Axis) [typ.]60 °
Viewing Angle (Y-Axis) [typ.]45 °
–Check availability