WE-TINS Thermally Conductive Insulator Pad

WE-TINS Thermally Conductive Insulator Pad

Characteristics

Applications

  • Power supplies
  • Transistors
  • LED assemblies

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
L(mm)
W(mm)
H(mm)
κ(W/(m*K))
Reinforced
Description Long
Color
Samples
4040220
19.05 mm, 12.7 mm, 0.23 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length19.05 mm
Width12.7 mm
Height0.23 mm
Thermal Conductivity1 W/(m*K)
Reinforcedglass fiber 
Description Long TO-220 Outline
ColorGrey 
404035125
60 mm, 60 mm, 0.25 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length60 mm
Width60 mm
Height0.25 mm
Thermal Conductivity3.5 W/(m*K)
ReinforcedFiberglass 
Description Long Rectangle
ColorWhite 
404016115
65 mm, 65 mm, 0.23 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length65 mm
Width65 mm
Height0.23 mm
Thermal Conductivity1.6 W/(m*K)
Reinforcedglass fiber 
Description Long Square
ColorMaroon 
404035025
288 mm, 300 mm, 0.25 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length288 mm
Width300 mm
Height0.25 mm
Thermal Conductivity3.5 W/(m*K)
Reinforcedglass fiber 
Description Long Rectangle
ColorWhite 
404016015
300 mm, 300 mm, 0.23 mm
Status Activei| Production is active. Expected lifetime: >10 years.
Length300 mm
Width300 mm
Height0.23 mm
Thermal Conductivity1.6 W/(m*K)
Reinforcedglass fiber 
Description Long Square
ColorMaroon