Characteristics
Reference Designs
- https://www.we-online.com/rd006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 4; 6; 8; 10; 12; 14; 16; 18; 20; 22; 24; 26; 28; 30; 32; 34; 36; 40; 44; 64; 72 |
Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | Lead free / RoHS |
Pitch | 2.54 mm |
Durability | 25 Mating cycles |
Rows | Dual |
Gender | Socket Header |
Type | Straight |
Electrical Properties | |
---|---|
IR | 3 A |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
61300421821 | SPEC | 6 files | 4 | Dual | Socket Header | Straight | 3 | Tray | – | |
61300621821 | SPEC | 6 files | 6 | Dual | Socket Header | Straight | 3 | Tray | – | |
61300821821 | SPEC | 6 files | 8 | Dual | Socket Header | Straight | 3 | Tray | 613001 | |
61301021821 | SPEC | 6 files | 10 | Dual | Socket Header | Straight | 3 | Tray | 613001 | |
61301221821 | SPEC | 6 files | 12 | Dual | Socket Header | Straight | 3 | Tray | – | |
61301421821 | SPEC | 6 files | 14 | Dual | Socket Header | Straight | 3 | Tray | – | |
61301621821 | SPEC | 6 files | 16 | Dual | Socket Header | Straight | 3 | Tray | – | |
61301821821 | SPEC | 6 files | 18 | Dual | Socket Header | Straight | 3 | Tray | – | |
61302021821 | SPEC | 6 files | 20 | Dual | Socket Header | Straight | 3 | Tray | 613001 | |
61302221821 | SPEC | 6 files | 22 | Dual | Socket Header | Straight | 3 | Tray | – | |
61302421821 | SPEC | 6 files | 24 | Dual | Socket Header | Straight | 3 | Tray | – | |
61302621821 | SPEC | 6 files | 26 | Dual | Socket Header | Straight | 3 | Tray | – | |
61302821821 | SPEC | 6 files | 28 | Dual | Socket Header | Straight | 3 | Tray | – | |
61303021821 | SPEC | 6 files | 30 | Dual | Socket Header | Straight | 3 | Tray | – | |
61303221821 | SPEC | 6 files | 32 | Dual | Socket Header | Straight | 3 | Tray | – | |
61303421821 | SPEC | 6 files | 34 | Dual | Socket Header | Straight | 3 | Tray | – | |
61303621821 | SPEC | 6 files | 36 | Dual | Socket Header | Straight | 3 | Tray | – | |
61304021821 | SPEC | 6 files | 40 | Dual | Socket Header | Straight | 3 | Tray | – | |
61304421821 | SPEC | 6 files | 44 | Dual | Socket Header | Straight | 3 | Tray | – | |
61306421821 | SPEC | 6 files | 64 | Dual | Socket Header | Straight | 3 | Tray | – | |
61307221821 | SPEC | 6 files | 72 | Dual | Socket Header | Straight | 3 | Tray | – |
Order Code | Datasheet |
---|---|
61300421821 | SPEC |
61300621821 | SPEC |
61300821821 | SPEC |
61301021821 | SPEC |
61301221821 | SPEC |
61301421821 | SPEC |
61301621821 | SPEC |
61301821821 | SPEC |
61302021821 | SPEC |
61302221821 | SPEC |
61302421821 | SPEC |
61302621821 | SPEC |
61302821821 | SPEC |
61303021821 | SPEC |
61303221821 | SPEC |
61303421821 | SPEC |
61303621821 | SPEC |
61304021821 | SPEC |
61304421821 | SPEC |
61306421821 | SPEC |
61307221821 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: