Material Properties | |
---|---|
Color | Black |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 16 (AWG); 18 (AWG); 22 (AWG); 26 (AWG) |
Stranded Wire Section (Metric) | 0.13 (mm²); 0.326 (mm²); 0.823 (mm²); 1.31 (mm²) |
Packaging | Bag |
General Information | |
---|---|
Operating Temperature | -20 °C up to +80 °C |
Compliance | RoHS |
Gender | Female |