Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | White |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
IR | 6 A; 7 A; 8 A; 9 A |
Working Voltage | 600 V (AC) |
Withstanding Voltage | 1500 V (AC) |
Contact Resistance | 10 mΩ |
RISO | 1000 MΩ |
Pitch | 4.2 mm |
Gender | Male |
Certification | |
---|---|
UL Approval | E323964 |
Wire Properties | |
---|---|
Packaging | Tray |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | IR (A) | Gender | Type | Rows | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64900221022 | SPEC | 6 files | 2 | 4.2 | 9 | Male | Right Angled | Dual | THT | 600 | PCB | 15.4 | Tray | 649001 | |
64900421022 | SPEC | 6 files | 4 | 4.2 | 8 | Male | Right Angled | Dual | THT | 600 | PCB | 19.6 | Tray | 612690 649001 | |
64900621022 | SPEC | 6 files | 6 | 4.2 | 8 | Male | Right Angled | Dual | THT | 600 | PCB | 23.8 | Tray | 649001 | |
64900821022 | SPEC | 6 files | 8 | 4.2 | 7 | Male | Right Angled | Dual | THT | 600 | PCB | 28 | Tray | 649001 | |
64901021022 | SPEC | 6 files | 10 | 4.2 | 7 | Male | Right Angled | Dual | THT | 600 | PCB | 32.2 | Tray | 649001 | |
64901221022 | SPEC | 6 files | 12 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 36.4 | Tray | 649001 | |
64901421022 | SPEC | 6 files | 14 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 40.6 | Tray | 649001 | |
64901621022 | SPEC | 6 files | 16 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 44.8 | Tray | 649001 | |
64901821022 | SPEC | 6 files | 18 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 49 | Tray | 649001 | |
64902021022 | SPEC | 6 files | 20 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 53.2 | Tray | 649001 | |
64902221022 | SPEC | 6 files | 22 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 57.4 | Tray | 649001 | |
64902421022 | SPEC | 6 files | 24 | 4.2 | 6 | Male | Right Angled | Dual | THT | 600 | PCB | 61.6 | Tray | 649001 |
Order Code | Datasheet |
---|---|
64900221022 | SPEC |
64900421022 | SPEC |
64900621022 | SPEC |
64900821022 | SPEC |
64901021022 | SPEC |
64901221022 | SPEC |
64901421022 | SPEC |
64901621022 | SPEC |
64901821022 | SPEC |
64902021022 | SPEC |
64902221022 | SPEC |
64902421022 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | IR (A) | Gender | Type | Rows | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: