Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | White |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Withstanding Voltage | 1500 V (AC) |
RISO | 1000 MΩ |
Pitch | 4.2 mm |
Gender | Female |
Certification | |
---|---|
UL Approval | E323964 |
Wire Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Pitch (mm) | Gender | Type | Rows | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
649002013322 | SPEC | 3 files | 2 | 4.2 | Female | Receptacle Housing | Single | Cable | 9.6 | Bag | 649001 | |
649003013322 | SPEC | 5 files | 3 | 4.2 | Female | Receptacle Housing | Single | Cable | 13.8 | Bag | 612690 649001 | |
649004013322 | SPEC | 5 files | 4 | 4.2 | Female | Receptacle Housing | Single | Cable | 18 | Bag | 649001 | |
649005013322 | SPEC | 5 files | 5 | 4.2 | Female | Receptacle Housing | Single | Cable | 22.2 | Bag | 649001 |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Pitch (mm) | Gender | Type | Rows | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
WR- MPC4 4.20 mm Male Single Row Vertical Header
WR-MPC4 4.20 mm Male Single Row Vertical Header w. Mounting Pegs
WR-MPC4 4.20 mm Male Single Row Angled Header
WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Pegs
WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Flanges for Screw-in Retention
WR-MPC4 4.20 mm Male Single Row Plug w. Panel Mounting Ears
Assortments
Articles from this product series can be found in the following assortments: