General Informations | |
---|---|
Pitch | 3 mm |
Rows | Dual |
Type | Plug Housing |
Operating Temperature | -25 °C up to +105 °C |
Electrical Properties | |
---|---|
Withstanding Voltage | 1500 V (AC) |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Color | Black |
Insulator Flammability Rating | UL94 V-0 |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Rows | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
66200221822 | SPEC | 3 files | 2 | 3 | Male | Plug Housing | Dual | Bag | 662001 | |
66200421822 | SPEC | 3 files | 4 | 3 | Male | Plug Housing | Dual | Bag | 662001 | |
66200621822 | SPEC | 3 files | 6 | 3 | Male | Plug Housing | Dual | Bag | 612690 662001 | |
66200821822 | SPEC | 3 files | 8 | 3 | Male | Plug Housing | Dual | Bag | 662001 | |
66201021822 | SPEC | 3 files | 10 | 3 | Male | Plug Housing | Dual | Bag | 662001 | |
66201221822 | SPEC | 3 files | 12 | 3 | Male | Plug Housing | Dual | Bag | 662001 | |
66201421822 | SPEC | 3 files | 14 | 3 | Male | Plug Housing | Dual | Bag | 662001 | |
66201621822 | SPEC | 3 files | 16 | 3 | Male | Plug Housing | Dual | Bag | 662001 | |
66201821822 | SPEC | 3 files | 18 | 3 | Male | Plug Housing | Dual | Bag | 662001 | |
66202021822 | SPEC | 3 files | 20 | 3 | Male | Plug Housing | Dual | Bag | 662001 | |
66202221822 | SPEC | 3 files | 22 | 3 | Male | Plug Housing | Dual | Bag | 662001 | |
66202421822 | SPEC | 3 files | 24 | 3 | Male | Plug Housing | Dual | Bag | 662001 |
Order Code | Datasheet |
---|---|
66200221822 | SPEC |
66200421822 | SPEC |
66200621822 | SPEC |
66200821822 | SPEC |
66201021822 | SPEC |
66201221822 | SPEC |
66201421822 | SPEC |
66201621822 | SPEC |
66201821822 | SPEC |
66202021822 | SPEC |
66202221822 | SPEC |
66202421822 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Rows | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: