General Informations | |
---|---|
Type | Crimp Terminal |
Operating Temperature | -25 °C up to +105 °C |
Durability | 25 Mating cycles |
Electrical Properties | |
---|---|
IR | 5 A |
Working Voltage | 250 V (AC) |
Contact Resistance | 10 mΩ |
Packaging Properties | |
---|---|
Packaging | Bag; Big Reel; Small Reel |
Qty. | 100 pcs; 1000 pcs; 10000 pcs |
Material Properties | |
---|---|
Contact Material | Copper Alloy |
Contact Plating | Tin |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 24 to 20 (AWG); 30 to 26 (AWG) |
Products
Order Code | Datasheet | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Type | IR (A) | Working Voltage (V (AC)) | Contact Plating | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Tools | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66200213722 | SPEC | 6 files | Male | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Big Reel | 10000 | 600662401 600300300001 | – | |
66200213722DEC | SPEC | 3 files | Male | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Bag | 100 | 600300300001 | 612690 662001 | |
66210213722 | SPEC | 5 files | Male | 24 to 20 (AWG) | 0.205 to 0.518 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Small Reel | 1000 | 600662401 600300300001 | – | |
66200513722 | SPEC | 5 files | Male | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Big Reel | 10000 | 600662404 600300300001 | – | |
66210513722 | SPEC | 5 files | Male | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Small Reel | 1000 | 600662404 600300300001 | – | |
66200513722DEC | SPEC | 4 files | Male | 30 to 26 (AWG) | 0.129 to 0.0509 (mm²) | Crimp Terminal | 5 | 250 | Tin | 10 | Bag | 100 | 600300300001 | 662001 |
Order Code | Datasheet |
---|---|
66200213722 | SPEC |
66200213722DEC | SPEC |
66210213722 | SPEC |
66200513722 | SPEC |
66210513722 | SPEC |
66200513722DEC | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Type | IR (A) | Working Voltage (V (AC)) | Contact Plating | Contact Resistance (mΩ) | Packaging | Qty. (pcs) | Tools | Design Kit | Samples |
---|
Use with
Assortments
Articles from this product series can be found in the following assortments: