General Informations | |
---|---|
Pitch | 3 mm |
Rows | Single |
Type | Receptacle Housing |
Operating Temperature | -25 °C up to +105 °C |
Electrical Properties | |
---|---|
Withstanding Voltage | 1500 V (AC) |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Color | Black |
Insulator Flammability Rating | UL94 V-0 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Rows | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
662002013322 | SPEC | 3 files | 2 | 3 | Female | Receptacle Housing | Single | Bag | 662001 | |
662003013322 | SPEC | 3 files | 3 | 3 | Female | Receptacle Housing | Single | Bag | 662001 | |
662004013322 | SPEC | 3 files | 4 | 3 | Female | Receptacle Housing | Single | Bag | 662001 | |
662005013322 | SPEC | 3 files | 5 | 3 | Female | Receptacle Housing | Single | Bag | 662001 | |
662006013322 | SPEC | 3 files | 6 | 3 | Female | Receptacle Housing | Single | Bag | 662001 | |
662007013322 | SPEC | 3 files | 7 | 3 | Female | Receptacle Housing | Single | Bag | 662001 | |
662008013322 | SPEC | 3 files | 8 | 3 | Female | Receptacle Housing | Single | Bag | 662001 | |
662009013322 | SPEC | 3 files | 9 | 3 | Female | Receptacle Housing | Single | Bag | 662001 | |
662010013322 | SPEC | 3 files | 10 | 3 | Female | Receptacle Housing | Single | Bag | 662001 | |
662011013322 | SPEC | 3 files | 11 | 3 | Female | Receptacle Housing | Single | Bag | 662001 | |
662012013322 | SPEC | 3 files | 12 | 3 | Female | Receptacle Housing | Single | Bag | 662001 |
Order Code | Datasheet |
---|---|
662002013322 | SPEC |
662003013322 | SPEC |
662004013322 | SPEC |
662005013322 | SPEC |
662006013322 | SPEC |
662007013322 | SPEC |
662008013322 | SPEC |
662009013322 | SPEC |
662010013322 | SPEC |
662011013322 | SPEC |
662012013322 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Rows | Packaging | Design Kit | Samples |
---|
Use with
WR-MPC3 3.00 mm Male Header Single Row Vertical with THT Retention Clip - SMT - Reel - Tin
WR-MPC3 3.00 mm Female Crimp Contact - Tin
WR-MPC3 3.00 mm Low Force Female Crimp Terminal - Tin
WR-MPC3 Female Pre-crimped wire
WR-MPC3 Low Force Female Pre-crimped wire
WR-MPC3 3.00 mm Female Crimp Terminal – Selective Gold
Mates with
WR-MPC3 3.00 mm Male Header Single Row Vertical with SMT Solder Tab - SMT - Reel - Tin
WR-MPC3 3.00 mm Male Header Single Row Right Angled with Snap-In Plastic Pegs – SMT – Tin
WR-MPC3 3.00 mm Male Header Single Row Right Angled with SMT Solder Tabs - SMT - Reel - Tin
WR-MPC3 3.00 mm Male Header Single Row Right Angled with THT Retention Clip - SMT - Reel - Tin
WR-MPC3 3.00 mm SMT Male Single Row Angled Header with SMT Solder Tabs – SMT - Reel - Tin
WR-MPC3 3.00 mm Male Header Single Row Vertical - THT - Tin
Assortments
Articles from this product series can be found in the following assortments: