OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-MM Mini ModuleGenderMale Cable sideProduct seriesWR-MM Transition Connector

WR-MM Transition Connector

WR-MM Transition Connector
Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
Insulator ColorRed
Contact MaterialPhosphor Bronze
Contact PlatingMatte Tin over Nickel
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +105 °C
Pitch2.54 mm
GenderTransition
Electrical Properties
Working Voltage250 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance10 mΩ
RISO1000 MΩ
Certification
cULus ApprovalE323964
Packaging Properties
PackagingTube

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderL
(mm)
Working Voltage
(V (AC))
IR
(A)
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples
690207100472SPEC
6 files 4 2.54 Transition 8.51 250 1 10 max. Tube690001
690207100672SPEC
6 files 6 2.54 Transition 11.05 250 1 10 max. Tube690001
690207100872SPEC
6 files 8 2.54 Transition 13.59 250 1 10 max. Tube690001
690207101072SPEC
6 files 10 2.54 Transition 16.13 250 1 10 max. Tube612690
690001
690207101272SPEC
6 files 12 2.54 Transition 18.67 250 1 10 max. Tube690001
690207101472SPEC
6 files 14 2.54 Transition 21.21 250 1 10 max. Tube690001
690207101672SPEC
6 files 16 2.54 Transition 23.75 250 1 10 max. Tube690001
690207101872SPEC
6 files 18 2.54 Transition 26.29 250 1 10 max. Tube690001
690207102072SPEC
6 files 20 2.54 Transition 28.83 250 1 10 max. Tube690001
690207102272SPEC
6 files 22 2.54 Transition 31.37 250 1 10 max. Tube690001
690207102472SPEC
6 files 24 2.54 Transition 33.91 250 1 10 max. Tube690001
690207102672SPEC
6 files 26 2.54 Transition 36.45 250 1 10 max. Tube690001
Order Code Data­sheet
690207100472SPEC
690207100672SPEC
690207100872SPEC
690207101072SPEC
690207101272SPEC
690207101472SPEC
690207101672SPEC
690207101872SPEC
690207102072SPEC
690207102272SPEC
690207102472SPEC
690207102672SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderL
(mm)
Working Voltage
(V (AC))
IR
(A)
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: