Material Properties | |
---|---|
Insulator Material | PA6T |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Red |
Contact Material | Phosphor Bronze |
Contact Plating | Matte Tin over Nickel |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | Lead free / RoHS |
Pitch | 2.54 mm |
Gender | Female |
Electrical Properties | |
---|---|
Working Voltage | 250 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 10 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
cULus Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Polarization | Mount | L (mm) | Working Voltage (V (AC)) | IR (A) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 690367290476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 2.54 | Female | Straight | Yes | SMT | 9.68 | 250 | 1.5 | 10 | max. | Tape and Reel | 690001 | |
![]() | 690367290676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 2.54 | Female | Straight | Yes | SMT | 12.22 | 250 | 1.5 | 10 | max. | Tape and Reel | 690001 | |
![]() | 690367290876 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 2.54 | Female | Straight | Yes | SMT | 14.76 | 250 | 1.5 | 10 | max. | Tape and Reel | 690001 | |
![]() | 690367291076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.54 | Female | Straight | Yes | SMT | 17.3 | 250 | 1.5 | 10 | max. | Tape and Reel | 612690 690001 | |
![]() | 690367291276 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.54 | Female | Straight | Yes | SMT | 19.84 | 250 | 1.5 | 10 | max. | Tape and Reel | 690001 | |
![]() | 690367291476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 2.54 | Female | Straight | Yes | SMT | 22.38 | 250 | 1.5 | 10 | max. | Tape and Reel | 690001 | |
![]() | 690367291676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 2.54 | Female | Straight | Yes | SMT | 24.92 | 250 | 1.5 | 10 | max. | Tape and Reel | 690001 | |
![]() | 690367291876 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.54 | Female | Straight | Yes | SMT | 27.46 | 250 | 1.5 | 10 | max. | Tape and Reel | 690001 | |
![]() | 690367292076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 2.54 | Female | Straight | Yes | SMT | 30 | 250 | 1.5 | 10 | max. | Tape and Reel | 690001 | |
![]() | 690367292276 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.54 | Female | Straight | Yes | SMT | 32.54 | 250 | 1.5 | 10 | max. | Tape and Reel | 690001 | |
![]() | 690367292476 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 2.54 | Female | Straight | Yes | SMT | 35.08 | 250 | 1.5 | 10 | max. | Tape and Reel | 690001 | |
![]() | 690367292676 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 2.54 | Female | Straight | Yes | SMT | 37.62 | 250 | 1.5 | 10 | max. | Tape and Reel | 690001 |
Order Code | Datasheet | |
---|---|---|
![]() | 690367290476 | SPEC |
![]() | 690367290676 | SPEC |
![]() | 690367290876 | SPEC |
![]() | 690367291076 | SPEC |
![]() | 690367291276 | SPEC |
![]() | 690367291476 | SPEC |
![]() | 690367291676 | SPEC |
![]() | 690367291876 | SPEC |
![]() | 690367292076 | SPEC |
![]() | 690367292276 | SPEC |
![]() | 690367292476 | SPEC |
![]() | 690367292676 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Polarization | Mount | L (mm) | Working Voltage (V (AC)) | IR (A) | Contact Resistance (mΩ) | Tol. R | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: