Kind Properties |
---|
Quality Class | 500 Mating cycles |
Material Properties |
---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
Shielding Material | Bronze |
Shielding Plating | Nickel |
General Information |
---|
Operating Temperature | -40 up to +85 °C |
Compliance | RoHS |
Electrical Properties |
---|
IR | 1.5 A |
Working Voltage | 120 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 500 MΩ |
Packaging Properties |
---|
Packaging | Tray |
Products
Too many results (XXX). Only the first 100 results are shown. Please narrow down your search.
Order Code | Datasheet | Downloads | xPxC | Type | Mount | Application System | Design Kit | Samples |
---|
615008140121 | SPEC
| 6 files | 8P8C | Horizontal | THT | CAT 3 | 615001 749615
| |
Order Code | Datasheet |
---|
615008140121 | SPEC
|
Order Code | Datasheet | Downloads | xPxC | Type | Mount | Application System | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: