General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
LED | yellow-green |
Material Properties | |
---|---|
Insulator Material | PBT |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Selective Gold |
Contact Type | Stamped |
Shielding Material | Bronze |
Shielding Plating | Nickel (Ni) |
Electrical Properties | |
---|---|
Working Voltage | 120 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 500 MΩ |
Packaging Properties | |
---|---|
Packaging | Tray |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | xPxC | Tab | EMI | LED | Mount | Application System | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
615016245421 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 8P8C | Up & Down | Yes | yellow-green | THT | CAT 3 | 749615 |
Order Code | Datasheet |
---|---|
615016245421 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | xPxC | Tab | EMI | LED | Mount | Application System | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments: